×
Siemens Industry Online Support
Siemens AG
Entry ID: 109803175, Entry date: 10/01/2021
(0)
Rate

6ES7131-6BF00-0CA0 ET 200SP, DI 8x24VDC HF, PU 1

  • Entry
SIMATIC ET 200SP, digital input module, DI 8x 24 V DC High Feature, input type 3 (IEC 61131), sink input, (PNP, sink input) Packing unit: 1 unit, suitable for BU type A0, color code CC01, input delay 0.05..20 ms; Channel diagnostics for: Encoder power supply short circuit, wire break, supply voltage, channel fault LED




 

 

 

 



Technical data

 Technical data ET 200SP, DI 8x24VDC HF, PU 1 


FAQs

What are the differences between the Basic (BA), Standard (ST), High Feature (HF) and High Speed (HS) modules of the ET 200SP and ET 200MP?
Which Base Units can you use for the IO modules of the ET 200SP?
What is the meaning of the terms "sinking" (German: "P-lesend") and "sourcing" (German: "M-lesend") in digital modules of SIMATIC?
How do you print the labeling strips of ET 200SP?
How can a PLC Program be protected against unauthorized manipulation?
What are the differences between the digital SIMATIC input modules of S7-1200/S7-1500 and ET 200SP with regard to standard IEC 61131-2?
Why does the delivered module have a different article number to the one ordered?
Which function successor modules can you use for the ET 200B, ET 200L and ET 200L-SC?
How do you change the parameters of the SIMATIC ET 200SP modules dynamically via the data record 128 during the CPU runtime?
Which modules of the Siemens portfolio support PROFIenergy functions?

 

Manuals

SIMATIC ET 200SP Manual Collection
SIMATIC ET 200SP Product Information on the Documentation
SIMATIC ET 200SP Digital Input Module DI 8x24VDC HF
SIMATIC ET 200SP Product Information Parameters (GSD file) for I/O modules


Certificate

General Product Approval, China-RoHS, Manufacturer
Declaration of Conformity/EC/EU-Declaration of Conformity, Declaration of Conformity/UK Declaration of Conformity, Manufacturer
General Product Approval, UL, UL
For use in hazardous locations, ATEX-EC-Type-Examination-Certificate, DEKRA EXAM, DMT
General Product Approval, UL, UL
Declaration of Conformity, UL, UL


Product nodes

Extension of the climactic operating range for components of the SIMATIC ET 200SP with overview table
New Components for ET 200SP Released for Delivery (I/O Modules: analog high-speed modules, interface modules, power metering module) and accessories
Types of delivery PU of 1 and PU of 10 for SIMATIC ET 200SP I/O modules and BaseUnits
New Components for the Scalable SIMATIC ET 200SP Distributed I/O System


Downloads

Firmware update for ET 200SP DI 8x24VDC HF
Support Packages for the hardware catalog in the TIA Portal (HSP)
Extension of the climactic operating range for components of the SIMATIC ET 200SP with overview table
SIMARIS therm 2.5


Application Example

PRONETA Basic 3.3 Commissioning and Diagnostics Tool for PROFINET
Library for PROFINET data records
Configuration of a Ring Topology Based on “MRP”
Determining the Transmission Times for Typical Configurations between S7 Stations and PC Stations via SIMATIC NET OPC Server
Connection of redundant I/O devices to S7-1500
Determination of the PN response time for typical configurations in the PROFINET IO
Application Guideline for Implementing the Switch-Off Concepts With PROFIenergy


Catalog/Brochure

Catalog ST 70: Products for Totally Integrated Automation-SIMATIC
SIMATIC ET 200SP HA


Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.