×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 11050808, Entry date: 03/27/2002
(0)
Rate

D7-SYS Function block RGJ: Mode of operation "rounding-off  not active"

  • Entry
  • Associated product(s)


Special settings are necessary for the operating mode "rounding-off  not active" of the function block RGJ.



If you want to operate the D7-SYS function block RGJ in the operation mode "rounding-off not active", please configure the function block as follows. 
  • set the function block connectors TRU, TR1, TR2, TRD, TR3, TR4 on the value "0" (rounding-off times are "0")
  • set the function block connector RQN on the value "1" (operation mode: rounding-off active)

With this settings the function block RGJ has the same behaviour like in the operation mode "rounding-off not active" (RQN=0).


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit