×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 113250, Entry date: 05/15/2012
(2)
Rate

PROFIBUS GSD files : AS-I

  • Entry
  • Associated product(s)

DESCRIPTION:

Station type: DP/AS-i F-Link
Order no.: 3RK3 141-*CD10
Version: 12/2007
DP-ASi_F-Link.ZIP ( 9 KB )

Station type: DP/AS-Interface LINK Advanced V2.2
Order no.: 6GK1 415-2BA10  (Single Master)
Order no.: 6GK1 415-2BA20  (Double Master)
Version: V1.4 (04/2012)  HW1, FW V2.2
DP-ASi-LINK_Advanced_V22.ZIP ( 4 KB )

Station type: DP/AS-Interface LINK Advanced
Order no.: 6GK1 415-2BA10  (Single Master)
Order no.: 6GK1 415-2BA20  (Double Master)
Version: V1.3 (10/2009)  HW1, FW V2.0
DP-ASi-LINK_Advanced.ZIP ( 4 KB )

Station type: DP/AS-i LINK 20E (DPV1-Slave)
Order no.: 6GK1 415-2AA01 (ab ES4)
Version: V2.3 (03/2003)
DP-ASi-LINK_20E_DPV1.ZIP ( 12 KB )

Station type: DP/AS-i LINK 20E (DPV0-Slave)
Order no.: 6GK1 415-2AA01 (ES1 - ES3)
Version: V1.1 (04/2002)
DP-ASi-LINK_20E_DPV0.ZIP ( 2 KB )

Station type: DP/AS-I LINK 20
Order no.: 6GK1 415-2AA00
Version: V1.3 (02/1999)
DP-ASi-LINK_20.ZIP ( 2 KB )

Station type: DP/AS-I LINK
Order no.: 6ES7 156-0AA00-0XA0
Version: V2.5 (01/1999)
DP-ASi-LINK.ZIP ( 4 KB )

Station type: CP 242-8
Order no.: 6GK7 242-8DP00-0XA0
Version: V1.2 (02/1999)
CP242-8.ZIP ( 1 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.