×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 113498, Entry date: 07/09/2015
(17)
Rate

PROFIBUS GSD files : ET 200M

  • Entry
  • Associated product(s)
DESCRIPTION: Station type: ET 200M (IM153-2 High Feature) DPV1, H, 12 I/O Order no.: 6ES7 153-2BA*2-0XB0...

DESCRIPTION:

Station type: ET 200M (IM153-2 High Feature) DPV1, H, 12 I/O
 Order no.: 6ES7 153-2BA*0-0XB0
Version: V6.0 (01/2015)
IM153-2BAx0_HF_DPV1_H_12IO.ZIP ( 82 KB )

Station type: ET 200M (IM153-2 High Feature) DPV1, H, 12 I/O
 Order no.: 6ES7 153-2BA*2-0XB0
Version: V1.7 (09/2013)
IM153-2BAx2_HF_DPV1_H_12IO.ZIP ( 82 KB )

Station type: ET 200M (IM153-2 High Feature) DPV1, H
Order no.: 6ES7 153-2BA*1-0XB0
Version: V1.3 (02/2009)
IM153-2_HF_DPV1_H.ZIP ( 98 KB )

Station type: ET 200M (IM 153-2 High Feature) DPV1
Order no.: 6ES7 153-2BA00-0XB0
Version: V1.5 (02/2009)
IM153-2_HF_DPV1.ZIP ( 97 KB )

Station type: ET 200M (IM 153-2-FO High Feature) DPV1
Order no.: 6ES7 153-2BB00-0XB0
Version: V1.7 (02/2010)
IM153-2FO_HF_DPV1.ZIP ( 103 KB )

Station type: ET 200M (IM 153-1)  DPV1
Order no.: 6ES7 153-1AA03-0XB0
Version: V1.9 (07/2012)
IM153-1_DPV1.ZIP ( 70 KB )

Station type: ET 200M (IM 153-2)  DPV1
Order no.: 6ES7 153-2*A0*-0XB0
Version: V1.6 (02/2009)
IM153-2_DPV1.ZIP ( 78 KB )

Station type: ET 200M (IM 153-2 FO)  DPV1
Order no.: 6ES7 153-2*B0*-0XB0
Version: V1.6 (02/2009)
IM153-2FO_DPV1.ZIP ( 78 KB )

Station type: ET 200M (IM 153-1)
Order no.: 6ES7 153-1AA**-0XB0
Version: V1.26 (02/2009)
IM153-1.ZIP ( 68 KB )

Station type: ET 200M (IM 153-2)
Order no.: 6ES7 153-2*A0*-0XB0
Version: V1.16 (02/2009)
IM153-2.ZIP ( 76 KB )

Station type: ET 200M (IM 153-2 FO)
Order no.: 6ES7 153-2*B**-0XB0
Version: V1.12 (02/2009)
IM153-2FO.ZIP ( 76 KB )

Station type: ET 200M (IM 153-3)
Order no.: 6ES7 153-3AA00-0XB0
Version: V1.9 (12/2005)
IM153-3.ZIP ( 37 KB )

The GSD files are language dependent for configuration tools with extended configuration possibilities, i.e. COM PROFIBUS, STEP7

The following GSD files are language independant for simply configuration tools.

Station type: ET 200M (IM 153-1)
Order no.: 6ES7 153-1AA**-0XB0
Version: V1.21 (06/
2003)
IM153-1_default.ZIP ( 2 KB )

Station type: ET 200M (IM 153-2)
Order no.: 6ES7 153-2AA**-0XB0
Version: V1.11 (06/
2003)
IM153-2_default.ZIP ( 2 KB )

Station type: ET 200M (IM 153-3)
Order no.: 6ES7 153-3AA00-0XB0
Version: V1.7 (06/
2003)
IM153-2FO_default.ZIP ( 2 KB )

Station type: ET 200M (IM 153-2 FO)
Order no.: 6ES7 153-2AB**-0XB0
Version: V1.7 (06/
2003)
IM153-3_default.ZIP ( 1 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.