×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 113530, Entry date: 08/09/2004
(1)
Rate

PROFIBUS GSD files : ET 200X

  • Entry
  • Associated product(s)

DESCRIPTION:

Station type: ET 200X BM141 8DI-4 RS485 DPV1
Order no.: 6ES7 141-1BF01-0AB0
Version: V1.3 (07/2004)
ET200X_BM141_8DI-4_DPV1.ZIP ( 30 KB )

Station type: ET 200X BM141 8DI-4 CU
Order no.: 6ES7 141-1BF0*-0AB0
Version: V1.3 (07/2004)
ET200X_BM141_8DI-4.ZIP ( 27 KB )

Station type: ET 200X BM141 8DI-Diag-3 DPV1
Order no.: 6ES7 141-1BF40-0AB0
Version: V1.3 (07/2004)
ET200X_BM141_8DI-Diag-3_DPV1.ZIP ( 30 KB )

Station type: ET 200X BM141 8DI-Diag-3
Order no.: 6ES7 141-1BF40-0AB0
Version: V1.3 (07/2004)
ET200X_BM141_8DI-Diag-3.ZIP ( 27 KB )

Station type: ET 200X DESINA BM143 8DX-5 DPV1
Order no.: 6ES7 143-1BF00-0*B0
Version: V1.3 (07/2004)
ET200X_BM143_8DX-5_DPV1.ZIP ( 30 KB )

Station type: ET 200X DESINA BM143 8DX-5
Order no.: 6ES7 143-1BF00-0*B0
Version: V1.3 (07/2004)
ET200X_BM143_8DX-5.ZIP ( 27 KB )

Station type: ET 200X 4DO-8 DPV1
Order no.: 6ES7 142-1BD22-0XB0
Version: V1.2 (03/2003)
ET200X_4DO-8_DPV1.ZIP ( 28 KB )

Station type: ET 200X 4DO-8 DP
Order no.: 6ES7 142-1BD2*-0XB0
Version: V1.2 (03/2003)
ET200X_4DO-8.ZIP ( 23 KB )

Station type: ET 200X 4DO-5 DP
Order no.: 6ES7 142-1BD11-0XB0
Version: V3.4 (06/2000)
ET200X_4DO-5.ZIP ( 24 KB )

Station type: ET 200X 8DI-8 DPV1
Order no.: 6ES7 141-1BF12-0XB0
Version: V1.2 (03/2003)
ET200X_8DI-8_DPV1.ZIP ( 28 KB )

Station type: ET 200X 8DI-8 DP
Order no.: 6ES7 141-1BF1*-0XB0
Version: V1.2 (03/2003)
ET200X_8DI-8.ZIP ( 23 KB )

Station type: ET 200X 8DI-5 DP
Order no.: 6ES7 141-1BF01-0XB0
Version: V3.4 (06/2000)
ET200X_8DI-5.ZIP ( 24 KB )

If you want to extend an existing configuration for ET 200X 4DO-4 DP oder ET 200X 8DI-4 DP please note the following:
Change the file name of a language dependant version (*.GSG, *.GSE, *.GSI, *.GSF, *.GSS) into the language independant version (*.GSD), if you want to put in new extension modules into an existing configuration with a language independant GSD or create a new configuration.

Station type: ET 200X 4DO DP
Order no.: 6ES7 142-1BD10-0XB0
Version: 06/1997
ET200X_4DO.ZIP ( 2 KB )

Station type: ET 200X 8DI DP
Order no.: 6ES7 141-1BF00-0XB0
Version: 06/1997
ET200X_8DI.ZIP ( 2 KB )

Station type: BM 147/CPU
Order no.: 6ES7 147-1AA0*-0XB0
Version: V1.2 (12/1999)
ET200X_BM147-CPU.ZIP ( 7 KB )

============================================

ET 200X GSD files complete
ET200X.ZIP ( 344 KB )

ET 200X GSD files english
ET200X_E.ZIP ( 85 KB )

ET 200X GSD files french
ET200X_F.ZIP ( 85 KB )

ET 200X GSD files german
ET200X_G.ZIP ( 92 KB )

ET 200X GSD files italian
ET200X_I.ZIP ( 86 KB )

ET 200X GSD files spain
ET200X_S.ZIP ( 85 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.