×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 113682, Entry date: 01/11/2016
(2)
Rate

PROFIBUS GSD files : OTHERS

  • Entry
  • Associated product(s)
NEW: SIPLUS HCS4300 HCS4200

DESCRIPTION:

Station type: SIPLUS HCS4300
Order no.: 6BK1 943-1BA00-0AA*
Version: 1.1 (09/15)
HCS4300.ZIP ( 1 KB )

Station type: SIPLUS HCS4200
Order no.: 6BK1 942-1BA00-0AA*
Version: 1.1 (09/15)
HCS4200.ZIP ( 1 KB )

Station type: SIPLUS HCS3200
Order no.: 6BK1 932-0BA00-0AA0
Version: 1.4 (11/12)
HCS3200.ZIP ( 1 KB )

Station type: SIPLUS HCS300I
Order no.: 6BK1 700-3BA20-0AA0
Version: 1.1 (04/11)
HCS300I.ZIP ( 7 KB )

Station type: HS 724 heating control system
Order no.: 6ES7 171-1AA01-0AA0
If a ZA724 with the MLFB 6ES7171-1AA00-0AA0 is used in the system, then the configuration must be used with the type file SI002BTD.200 and the GSD file SIEM002B.GSD must not be loaded in the configuring tool.
HS724.ZIP ( 863 bytes )

Station type: HS 724i heating control system
Order no.: 6BK1 700-2BA30-0AA0
Version: 1.02 (01/05)
HS724i.ZIP ( 3 KB )

Station type: HS 716 heating control system
Order no.: 6BK1 700-2AA00-0AA0
Version: 1.03 (01/05)
HS716.ZIP ( 3 KB )

Station type: SIGUARD Laser Scanner LS4-4/P1
Order no.: 3SF7 834-6PB00
Version: 1.1 (04/04)
LS4-4_P1.ZIP ( 2 KB )

Station type: Diagnostic Repeater
Order no.: 6ES7 972-0AB01-0XA0
Version: 03 (07/06)
Diagnostic_Repeater.ZIP ( 31 KB )

Station type: SIMEAS Q V2
Order no.: 7KG8000-8Ax20 / DD
SIMEAS_Q.ZIP ( 2 KB )

Station type: SIPROTEC4 DP-Modul
Order no.: 7SJ61/62/63, 6MD63
SIPROTEC4.ZIP ( 2 KB )

Station type: VS Link
Order no.: 6GF9 003-2AB
VS_Link.ZIP ( 2 KB )

Station type: VS 130-2
Order no.: 6GF1 018-3BA
VS130-2.ZIP ( 7 KB )

Station type: VS 130
Order no.: 6GF1 130-XAA
VS130.ZIP ( 2 KB )

Station type: VS 120
Order no.: 6GF1 120-XAA
VS120.ZIP ( 6 KB )

Station type: VS 710
Order no.: 6GF1 710-XAA
VS710.ZIP ( 3 KB )

Station type: IMC01
Order no.:
IMC01.ZIP ( 1 KB )

Station type: IMC01S
Order no.: 6BK1 200-0*A*0-0AA0
IMC01S.ZIP ( 933 bytes )

Station type: IMC 05 - DP
Order no.: 6AR1 025-0AB10-0AA0
IMC05-DP.ZIP ( 2 KB )

Station type: 3SB3 / PROFIBUS DP
Order no.: 3SB3 901-0BB
3SB3.ZIP ( 17 KB )

Station type: IM 180 DP-Slave
Order no.: 6ES7 180-0AA00-0XA0
IM180.ZIP ( 9 KB )

Station type: IM 178-4
Order no.: 6ES7 178-4BH00-0AE0
IM178-4.ZIP ( 8 KB )

Station type: SITRAS PRO CU
Order no.: A5E00418824, A5E00703754, A5E00703717, A5E00703842
SITRAS_PRO_CU.ZIP ( 1 KB )

Station type: SITRAS DPU96 PU
Order no.: E10433-E9702-H2xx
SITRAS_DPU96_PU.ZIP ( 1 KB )

Station type: BSP-COM201/DP
Version: 06.03.97
BSP-COM201.ZIP ( 1 KB )


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.