×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 11514041, Entry date: 05/01/2002
(0)
Rate

Sale and Delivery of @PCS 7 Powerpacks for SIMATIC PCS 7 V5.1 and V5.2 to Be Discontinued  

  • Entry
  • Associated product(s)



The @PCS 7 functionality for a SIMATIC PCS 7 Operator Station is available in 4 performance steps: @PCS 7 Web Read Access (integral part of the PCS 7 Operator Station), @PCS 7 Web Write Access, @PCS 7 Full Client Access and @PCS 7 Server to Server Communication.
@PCS 7 Powerpacks offer the possibility to expand a license from @PCS 7 Web Write Access to @PCS 7 Full Client Access, as well as from @PCS 7 Full Client Access to @PCS 7 Server to Server Communication.
As a result of a lack of demand, the sale and delivery of these @PCS 7 Powerpacks for SIMATIC PCS 7 V5.1 and V5.2 will be discontinued effective May 1, 2002.





@PCS 7 Powerpacks that will cease to be available as per May 1, 2002:

Item

Order No.

SIMATIC PCS 7

@ PCS 7 Powerpack to Client, license expansion from Web Write Access to Full Client Access

6ES7658-0EX04-0YC5




Version 5.1

@ PCS 7 Powerpack to Server, license expansion from Full Client Access to Server to Server Communication

6ES7658-0FX04-0YC5

@ PCS 7 Powerpack to Client, license expansion from Web Write Access to Full Client Access

6ES7658-0EX05-0YC5




Version 5.2

@ PCS 7 Powerpack to Server, license expansion from Full Client Access to Server to Server Communication

6ES7658-0FX05-0YC5



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.