×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 11769381, Entry date: 05/07/2014
(106)
Rate

DriveMonitor Version V5.5 SP2 for SIMOVERT MASTERDRIVES, MICROMASTER and SIMOREG.

  • Entry
  • Associated product(s)
Description The updated version V5.5 SP2 of the DriveMonitor commissioning tool for the device families SIMOVERT MASTERDRIVES, MICROMASTER 3, MICROMASTER 4 and SIMOREG is provided here. The Release V5.5 SP2 replaces all existing Releases V5.x and can be installed both as a stand-alone version and as an update for Drive ES Basic Version V5.1 SP1 (or later). ...

Description
The updated version V5.5 SP2 of the DriveMonitor commissioning tool for the device families SIMOVERT MASTERDRIVES, MICROMASTER 3, MICROMASTER 4 and SIMOREG is provided here. The Release V5.5 SP2 replaces all existing Releases V5.x and can be installed both as a stand-alone version and as an update for Drive ES Basic Version V5.1 SP1 (or later).

Hint

This version of DriveMonitor (incl. HF1) is part of Drive ES Basic Maintenance V5.6 (see 109749732).

The DriveMonitor 5.5 SP2 can be executed with the following operating systems

  • MS Windows 2000 SP4
  • Microsoft Windows XP Professional SP2 *) and SP3
  • Microsoft Windows 2003 Server SP2
  • Microsoft Windows VISTA Business SP1 *)
  • Microsoft Windows VISTA Ultimate SP1 *)
  • Microsoft Windows 2008 Server
  • Microsoft Windows 7 Professional (32 / 64 Bit)
  • Microsoft Windows 7 Ultimate (32 / 64 Bit)
  • Microsoft Windows 8 (32 / 64 Bit) **)
  • Microsoft Windows 8 Pro (32 / 64 Bit) **)
  • Microsoft Windows 8.1 (32 / 64 Bit)
  • Microsoft Windows 8.1 Pro (32 / 64 Bit)
  • Microsoft Windows 10 (64 Bit)
  • Microsoft Internet Explorer V6.0 (or later)

*) The functional scope has not been tested completely. You can use it on your own risk.

**) Strictly limited test scope, that means, you can only install it on your own risk, after acknowledging the relevant warning message.

Drive Monitor 5.5 SP2 functional changes / extensions

  • Support of operating system Windows 8.1 (32 / 64 Bit)
  • Installation problems with V5.5 SP1 in some environments  

DriveMonitor V5.5 SP2

 Registrierung notwendig  11769381_drivemonitor_v5_5_sp2.zip (466,2 MB)

DriveMonitor V5.5 SP2 HF1

 Registrierung notwendig  11769381_DriveMonitorV5.5_SP2_HF1.zip (8,4 MB)

HF1 can only be installed if DriveMonitor V5.5 SP2 is present.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit