Entry type: Download Entry ID: 11772575, Entry date: 09/14/2009
(29)
Rate

Downloads for ProTool/Lite, ProTool, ProTool/Pro V6.x

  • Entry
  • Associated product(s)

DESCRIPTION:
Downloads for ProTool/Lite, ProTool, ProTool/Pro V6.x .

  • Service Pack 3 for ProTool/Lite, ProTool, ProTool/Pro V6.x

    Installation requirements:

    The following versions must be installed, respectively the CD ROM (or diskette 1) of ProTool/Lite, ProTool or ProTool/Pro must be on hand.
  • ProTool/Lite V6.0, V6.0 + SP1, V6.0 + SP1a or V6.0 + SP2
  • ProTool V6.0, V6.0 + SP1, V6.0 + SP1a or V6.0 + SP2
  • ProTool/Pro CS V6.0, V6.0 + SP1, V6.0 + SP1a or V6.0 + SP2
  • ProTool/Pro RT V6.0, V6.0 + SP1, V6.0 + SP1a or V6.0 + SP2

ProTool/Lite Update ( 562772 KB )

ProTool Update ( 595224 KB )

ProTool/Pro Update ( 595226 KB )

ProTool/Pro Runtime Update ( 402898 KB )

Please note:
To upgrade older ProTool versions to ProTool V6.0+SP3, you can purchase upgrade packages for the relevant software packages (ee entry ID 19962184).
 

  • Hotfix 3 for ProTool/Lite, ProTool or ProTool/Pro V6.0 SP3

    This Hotfix is applicable to version V6.0+SP3 of ProTool/Lite ProTool, ProTool/Pro and ProAgent. The functionalities described can only be assured if you install this Hotfix completely :
  • ProTool/Lite, ProTool, ProTool/Pro CS, ProAgent
  • Image MP370. The image can be uploaded to the unit with ProSave.

Hotfix 3 ( 18175 KB )

Hotfix3 Liesmich ( 11 KB )

Hotfix3 Readme ( 10 KB )
 

  • Service Pack 1a for ProTool/Lite, ProTool, ProTool/Pro and ProAgent V6.x
    Installation requirements:
  • ProTool/Lite V6.0 or V6.0+SP1
  • ProTool V6.0 or V6.0+SP1
  • ProTool/Pro V6.0 or V6.0+SP1

ProTool_V60_SP1a.exe ( 101821 KB )

Beiblatt_ProTool_v60_SP1a.pdf ( 168 KB )


Please note:
This free download only comprises the Service Pack 1a for ProTool/Lite, ProTool, ProTool/Pro and ProAgent V6.0.
It does not include ProTool/Lite, ProTool, ProTool/Pro or ProAgent V6.0.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit