×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 12067424, Entry date: 01/20/2020
(11)
Rate

Where can you find information about the S7-200/S7-300/S7-400 backup batteries?

  • Entry
  • Associated product(s)
The data sheets and latest transport regulations for the backup batteries are available for downloading on the Internet sites of the manufacturers.

 

Order no.Manufacturer designationused inInternet site
6ES7291-8BA20-0XA SP 188 UN
(Fa. Panasonic)
S7-200www.panasonic.com 
6ES7971-1AA00-0AA0SB-AA02(P)
(Vitzro Cell)
S7-300www.vitzrocell.com
6ES7971-0BA00SL 360
(Tadiran)
S7-400www.tadiranbatteries.de/eng/home.asp


These lithium batteries comply with the special regulation 188 / Part 2 PI 968-970.
  

Order no.Certificates / Documents Downloads 
6ES7291-8BA20-0XAProduct Certificate  Panasonic_Certification_Sheet.pdf (181,2 KB) 
Product Information  Panasonic_Batteries_Product_Information_Sheet.pdf (43,6 KB) 
6ES7971-1AA00-0AA0Safety Data Sheet  Product_Data_Sheet_Vitzrocell_2016.pdf (2,1 MB)
Manufacturer's Certification for Lithium Battery  SB_AA02(P).pdf (326,1 KB)
Transportation Certificate
  Transportation_certi_SB-AA02.pdf (213,1 KB)
Test Summery for UN 38.3  Vitzrocell_UN38.3.5_Test_Summary.pdf (542,3 KB)
6ES7971-0BA00Battery Information Sheet  Safety-Data-Sheet_20190117.pdf (291,8 KB)
Transportation Certificate  Tadiran_Transport_Regulations_en.pdf (531,8 KB)
Test Summery for UN 38.3 SL-360  Test_Summary_SL-360.pdf (248,8 KB)
6ES7971-0BA02

Test Summery for UN 38.3 SL-760
(XTR-Battery)
Safety Data Sheet and Transport specification are agree with SL-360

  Test_Summary_SL-760.pdf (134,7 KB)
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.