×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 12768639, Entry date: 09/02/2002
(0)
Rate

ET 200S: New Source Input Digital Input Module with 4DI 24V DC    

  • Entry
  • Associated product(s)
>

A new Source Input digital input module with 4DI 24V DC for the ET 200S distributed I/O system is now available for delivery. This module permits the connection of M reading inputs. The other technical features correspond to those of the standard 4DI 24V DC electronic module. 




Ordering data
Source Input digital input module with 4DI 24V DC
Order no:    6ES7 131-4BD50-0AA0 (5 piecs per package)
Width:       15mm

Configuration
The 4DI 24V DC Source Input is included in the Hardware Config catalog of STEP7 version V5.2 and higher. Alternatively, a GSD file can be used for configuration.

Documentation
The documentation is part of the Product Information in the user manual "ET 200S Decentralized I/O System", edition 09/2002 and can be downloaded from the Internet via the entry ID: 1712673

Please get in touch with your SIMATIC contact at your local Siemens office if you have any further questions.

Siemens partners on the Internet


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.