×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 12984253, Entry date: 09/20/2002
(0)
Rate

Product Phase-Out for SIMATIC S7-300 CPU 312IFM and 314IFM 

  • Entry
  • Associated product(s)

After the successful introduction of the S7-300 compact CPUs and because of a recent decline in the number of modules sold, the CPU 312IFM and 314IFM modules will be declared mature products as per October 1, 2002. We wish to stress that this has no effect on product availability for the time being. Orders for new modules can be placed as before until the date of type discontinuation, planned for October 2003. The list prices of the affected products will be increased effective October 1, 2002.

The following products are affected:

Designation

Order No. 

CPU 312IFM, 
6 kB, 10DI/6DO

6ES73125AC020AB0

CPU 314IFM with slot for MC,
32 kB, 16DI/16DO/4AI/1AO

6ES73145AE100AB0

CPU 314IFM with integrated loading memory, 32 kB, 16DI/16DO/4AI/1AO

6ES73145AE030AB0

The following S7-300 compact CPUs are available as follow-up products:

Designation

Order No.

CPU 312C, 16 kB, 10DI/6DO

6ES73125BD000AB0

CPU 313C, 32 kB, 24DI/16DO/4AI/2AO/1PT100

6ES73135BE000AB0

The new S7-300 compact CPUs in our Internet catalog

Compatibility

The innovative development has resulted in a partially different system response. Adaptations to the user program may be necessary when the new integrated technology functions (counting, positioning) are used.