Entry type: FAQ, Entry ID: 13589353, Entry date: 11/15/2002
(0)
Rate

Where do you find the slot number of a PCI slot in a SIMATIC PC?

  • Entry
  • Associated product(s)

Description:  
The following table shows position and sequence of PCI slots for current SIMATIC PCs. Normally, the assignments can be found in the manual for each SIMATIC PC or imprinted on the motherboard next to the PCI slots. 

Validity:
This entry was created for the following SIMATIC PCs:

  • Box PC 620, 820 and 840
  • Rack PC 840, IL 40 P3 and IL 40 P4
  • Panel PC IL 70, 670, 870 and FI 45 V2

SIMATIC BOX PC
 

PC description MLFB Drawing Picture
Box PC 620 6ES7647-5....-...0 Box_620_Skizze ( 16 KB )   Box_620_Bild ( 299 KB )  
Box PC 820 6ES7647-3....-.... Box_820_Skizze ( 23 KB )   Box_820_Bild ( 322 KB )  
Box PC 840 6ES7647-4....-...0 Box_840_Skizze ( 21 KB )   Box_840_Bild ( 270 KB )  

SIMATIC RACK PC

PC description MLFB Drawing Picture
Rack PC 840 6ES7643-6....-... Rack_840_Skizze ( 29 KB )   Rack_840_Bild ( 326 KB )  
Rack PC IL 40 PIII 6AG4010-0...-... Rack_IL403_Skizze ( 29 KB )   Rack_IL403_Bild ( 681 KB )  
Rack PC IL 40 P4 6AG4010-1...-... Rack_IL404_Skizze ( 27 KB )   Rack_IL404_Bild ( 643 KB )  

SIMATIC Panel PC

PC description MLFB Drawing Picture
Panel IL 70 6AV750.-..A00-.. Panel_IL70_Skizze ( 25 KB )   Panel_IL70_Bild ( 648 KB )  
Panel PC 670 6AV761.-0A...-.. Panel_670_Skizze ( 9 KB )   Panel_670_Bild ( 266 KB )  
Panel PC 870 6AV770.-.....-.... Panel_870_Skizze ( 21 KB )   Panel_870_Bild ( 270 KB )  
FI45 V2 6ES7645-2....-...  FI45_V2_Skizze ( 23 KB )   FI45_V2_Bild ( 288 KB )  

Keyboard:
Mainboard