Entry type: FAQ, Entry ID: 14197488, Entry date: 12/17/2007
(0)
Rate

Which hardware and software components are required to set up and operate an F system with SIMATIC S7-300F?

  • Entry
  • Associated product(s)

Configuration Notes:
The following components are required to set up and operate an F system with SIMATIC S7-300F:

Hardware components
 

Hardware component Example
Fail-safe S7 CPU CPU 31xF-2DP or

CPU 31xF-yPN/DP

Fail-safe input/output modules Fail-safe signal modules S7-300 for central or ET 200M for distributed configuration or

Fail-safe modules for ET 200S or ET 200PRO or

Fail-safe block I/O ET 200eco

Software components
 

Software component Version (possible combinations) Note
STEP 7 Basic package V 5.3 + SP 3 onwards STEP 7 V 5.4 or higher for employing the full functionality
Distributed Safety options package V 5.4 + SP3

Keywords:
Safety Integrated, PROFIsafe, S7-400F, Fail-safe