×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 14343052, Entry date: 01/23/2003
(0)
Rate

DOCPRO V5.1 + Service Pack 1 Now Available  

  • Entry
  • Associated product(s)

The ServicePack 1 (SP1) for DOCPRO V5.1 is now available for downloading  (see entry ID 13981173). Clients with a valid Software Update Service agreement for DOCPRO will receive the CD ROM automatically. The SP1 can be installed directly over an existing DOCPRO V5.1. DOCPRO V5.1 incl. SP1 has been released for MS Windows 95, MS Windows 98, MS Windows Me, MS Windows NT4 Workstation, MS Windows 2000 Professional and MS Windows XP Professional


Prerequisites for the installation of DOCPRO V5.1 incl. SP1:

  • DOCPRO V5.1

Supported operating systems:

  • MS Windows 95 ( SP1 recommended )
  • MS Windows 98
  • MS Windows Me
  • MS Windows NT 4 Workstation ( SP3 or higher ) 
  • MS Windows 2000 Professional ( SP1 or higher )
  • MS Windows XP Professional

What's new with DOCPRO V5.1 incl. SP1 ? 

  • Support of MS Windows XP Professional
  • Support of  STEP 7 V5.2
  • Processing of the user-specific layouts has been improved


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.