Entry type: FAQ, Entry ID: 15206303, Entry date: 05/05/2003

Microsoft Windows language versions released for SIMATIC WinCC V5.1

  • Entry
  • Associated product(s)

Which Microsoft Windows language versions are released for SIMATIC WinCC V5.1?

WinCC V5.1 supports German, English, French, Italian and Spanish.
Microsoft Windows NT 4.0 and Windows 2000 are the operating systems released in the following languages:

  • German
  • English
  • French
  • Italian
  • Spanish

It is also possible to use Windows 2000 MUI for the languages listed above with the appropriate LanguagePack.

The Windows Service Packs released for WinCC V5.1 are listed in Entry ID: 1139080.

For WinCC V5.1 ASIA please refer to the information given in Entry ID: 15093581.