Entry type:
FAQ
Entry ID:
16849398,
Entry date:
08/05/2008
Rate
Which SINUMERIK options package is released with which version of ProTool/Pro?
-
Entry
-
Associated product(s)
Compatibility:
The following table displays the releases of the SINUMERIK option packages with ProTool/Pro.
ProTool/Pro | MLFB for ProTool/Pro | HMI Advanced |
ProTool/Pro SINUMERIK option | MLFB for SINUMERIK option |
V5.2 | 6AV6582-2BX05-2AX0 | V6.0 | V1.0 | - |
V5.2 SP3 | 6AV6582-2BX05-2CX0 | V6.1 | V1.2 | - |
V6.0 | 6AV6582-2BX06-0AX0 | V6.2 | V2.0 | 6FC5 253-2BX25-0AG0 |
V6.0 SP1 or SP1a | 6AV6582-2BX06-0BX0
6AV6582-2BX06-0YX0 |
V6.2 | V2.1 | 6FC5 253-2BX25-1AG0 |
V6.0 SP2 | 6AV6582-2BX06-0CX0 | V6.3 | V2.2 | 6FC5 253-2BX25-2AG0 |
V6.0 SP3 | 6AV6582-2BX06-0DX0 | V6.3 / V6.4 | V2.3 | 6FC5 253-2BX25-3AG0 |
Note:
WinCC flexible must be used as of HMI Advanced V7.0.
Keywords:
Compatibility, System requirements
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Also available in the following languages:
- German
- French
- Italian
- Spanish
- Chinese
Entry belongs to product tree folder(s):
- Automation Technology Automation Systems SINUMERIK CNC Automation System HMI software for CNC controls
- Automation Technology Operator control and monitoring systems HMI Software SIMATIC ProTool/Pro Visualization software SIMATIC ProTool/Pro
- Automation Technology Operator control and monitoring systems HMI Software SIMATIC ProTool/Pro Visualization software SIMATIC ProTool/Pro ASIA
- Automation Technology Operator control and monitoring systems Archive SIMATIC ProTool
- Automation Technology PC-based Automation SIMATIC Industrial PC Embedded Bundles, Starter Systeme, Software-Packages Software packages for SIMATIC IPC HMI packages with ProTool/Pro
Rate entry
Requests and feedback
What do you want to do?
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information