×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 17544346, Entry date: 11/05/2014
(1)
Rate

Where can you find information about the WinCC Premium Add-ons?

  • Entry
  • Associated product(s)
Below is a compilation of WinCC Premium Add-ons and useful tools and how to order them. The compilation does not claim to be complete.

Notes on previous WinCC Premium Add-ons
 

Product name of the WinCC Option Product name of the WinCC Premium Add-on Brief description of the function and additional information
SIMATIC B.Data B.Data Modular industry-independent energy management and operation information system for industrial power plants.
More information is available here: Link.
SIMATIC powerrate WinCC powerrate Basis for a continuous reduction of energy consumption and thus a reduction in energy costs.
The SIMATIC powerrate V4.0 energy management software is an option for WinCC / PCS 7 that provides for transparency in energy consumption from supply to consumer. More information is available here: Link.

WinCC Premium Add-ons
Information about all the add-ons for SIMATIC WinCC is available at the following Internet link:

SIMATIC WinCC - Add-on-directory

Below is a compilation with brief descriptions of the WinCC Premium Add-ons.
 

Product name of the WinCC Premium Add-on Brief description of the function
Historian CONNECT ALARM Transfers alarms and events from WinCC and WinCC flexible to the SIMATIC IT Historian...
PM-OPEN EXPORT Flexible and cost-effective solution for exporting current process and archive data from WinCC to text files of your own configuration...
PM-OPEN IMPORT Automatic reading of WinCC flexible archives into the WinCC System...
PM-OPEN TCP/IP Cost-effective solution for connecting computer systems (MRP, laboratory, logistics and quality management systems, etc.) to the automation and process control levels...
TOP Server A proven OPC data integration platform with many OPC device drivers...
TOP Server UCON Permits you to create your own OPC device drivers via Point-Click Configuration...
WinCC OPC Alarm & Event Client Transfers alarms and messages from any compliant OPC Alarm & Event (A&E) server to the WinCC alarm system...
PM-ANALYZE Localization of error sources or weak points in technical plants through analysis of messages and process values...
PM-CONTROL Industry-neutral recipe system for the easy creation and management of recipes with an integrated job control...
PM-QUALITY Modular and industry-neutral archiving system for job or batch-related acquisition of process and production data...
Alarm Control Center ACC Forwarding of messages from the visualization system to mobile radio receivers like mobile phones and pagers etc...
PM-MAINT Industry and technology-neutral maintenance system for use in the preventive maintenance...
ACRON 7 for WinCC Long-term archiving and logging of process data for small to medium-sized systems specially in the water and sewerage sector...
Sm@rtLib HVAC Regulating and component modules for heating, ventilation and air-conditioning systems...
DCC TranslationEditor Convenient tool with integrated security and globalization features for translating multilingual projects...

Additional Keywords
Tools, Extensions, Add-ons

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.