Entry type: FAQ, Entry ID: 17880484, Entry date: 12/29/2014
(1)
Rate

Which PROFIBUS connectors can you use in Zones 1 and 2?

  • Entry
  • Associated product(s)

Description
The ET 200S and ET 200M distributed IO systems may be used right into Zone 2. The ET 200iSP intrinsically safe distributed IO system may be used right into Zone 1.

You can use the following PROFIBUS connectors for connecting the PROFIBUS network in Zone 2 (non-intrinsically safe PROFIBUS network).
 

30° outgoing cable unit
(max. 1.5Mbit/s)
35° outgoing cable unit
(max. 12Mbit/s)
90° outgoing cable unit
(max. 12Mbit/s)
6ES7 972-0BA30-0XA0 6ES7 972-0BA41-0XA0 6ES7 972-0BA52-0XA0
- 6ES7 972-0BB41-0XA01) 6ES7 972-0BB52-0XA01)
- 6ES7 972-0BA60-0XA0 6ES7 972-0BA12-0XA0
- 6ES7 972-0BB60-0XA01) 6ES7 972-0BB12-0XA01)
1) PROFIBUS connector has a PG socket

For connecting an ET200iS in Zone 1, you must configure the PROFIBUS network in this area as intrinsically safe. Therefore, the above-listed PROFIBUS connectors are not suitable.

Use the PB FC Standard Cable IS GP (article number: 6XV1831-2A) and the PROFIBUS connector 6ES7972-0DA60-0XA0 to connect the ET 200iSP intrinsically safe remote IO system to the PROFIBUS network.

The "IK PI catalog - SIMATIC NET Industrial Communication" ("PROFIBUS" chapter) contains the technical data, order data and the article numbers of other PROFIBUS bus cables and bus connectors.

Catalog IK PI - SIMATIC NET Industrial Communication

Warning
In order to set up an intrinsically safe PROFIBUS segment, it is imperative to use the RS 485-IS coupler.
The manual for the RS 485-IS coupler is available in Entry ID 29306413.