×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 18734250, Entry date: 03/26/2004
(0)
Rate

CM 35 Counter Module for S7-300 - Termination of Delivery

  • Entry
  • Associated product(s)

The delivery of the CM 35 counter module and the associated configuration package will be discontinued as per October 01, 2004. The products will remain available for order until this date. After October 01, 2004 the CM 35 will only be available on a spare part basis from our Spare Part Center. The configuration package will only be available for downloading after this date. 


The CM 35 counter module (order no. 6AT1 735-0AA01-0AA0) has been declared a phased-out product as per October 01, 2003 (see entry ID 15261451) and should not be used for new installations anymore. 

As per October 01, 2004 the delivery of the CM 35 counter module and associated configuration package will be discontinued. The products will remain available for order until this date. After October 01, 2004 the CM 35 will only be available on a spare part basis from our Spare Part Center at a higher price. 

The configuration package (order no. 6AT1 735-0DA01-0YA0) will cease to be available after October 01, 2004 - however, the most important parts of the configuration package will be available for downloading (Setup for S7 linking: Entry ID 17254096, Manual: see entry ID 1911297).

The last STEP 7 version to support the CM 35 will be STEP 7 V5.3. Compatibility with later STEP 7 versions can no longer be assured.


We recommend the use of the following modules for new installations:

Product

Order No.

FM 350-1 1-channel counter module

6ES7 350-1AH03-0AE0

FM 350-2 8-channel counter module

6ES7 350-2AH00-0AE0

ET 200S 1 COUNT 1-channel counter modules

6ES7 138-4DA03-0AB0 
6ES7 138-4DE01-0AB0

ET 200S 1 POS Inc 1-channel positioning module

6ES7 138-4DJ00-0AB0 
6ES7 138-4DG00-0AB0

PROFIBUS encoders, e.g. SIMODRIVE sensor

6FX2 001-5FP12
6FX2 001-5FP24
6FX2 001-5QP12
6FX2 001-5QP24

FM 352-5 High Speed Boolean Processor

6ES7 352-5AH00-0AE0  
6ES7 352-5AH10-0AE0

Please note that the above modules are not function compatible. The list contains only a selection of possible modules and does not claim to be complete.

For more information please speak to your SIMATIC contact at your local Siemens office.

Siemens Partners on the Internet

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.