×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 19098066, Entry date: 06/21/2004
(0)
Rate

WinCC ProAgent V6.0 SP1 available now

  • Entry
  • Associated product(s)

The WinCC option package SIMATIC WinCC/ProAgent Version 6.0 SP1 is now available. Among other things, this new version includes the following function expansions compared to Version 6.0:
  • Expansion of the ProAgent unit selection dialog

  • Free assignment of the units

  • Transfer of alarms also for a reinserted PLC

  • Processing of process control group alarms

  • Display of the step chain following a connection interruption

 



Product Description

General Information:

  • WinCC/ProAgent V6.0 SP1 is the process diagnostics option package for WinCC V6.0 SP2.
  • WinCC/ProAgent V6.0 SP1 is released for the same operating system platforms as WinCC V6.0 SP2.
  • WinCC/ProAgent V6.0  SP1 is only released as single-user system for WinCC V6.0 SP2.
  • ProAgent supplements SIMATIC WinCC with process diagnostics functions based on S7-PDIAG V5.1 or higher, S7-GRAPH V5.3 or higher and STEP7 V5.3 or higher.

To upgrade to the current version of WinCC/ProAgent, an Upgrade V4.x/5.x > V6.0 SP1 is offered.

The manuals (German, English, French) in pdf format are located on the product CD-ROM in the folder \documents\.

Function Expansions:

The function expansions are described in the attachment.

Limitations:

WinCC/ProAgent V6.0 SP1 is not released for the online generation. 

Connection to the SIMATIC S7:

Possible connection types of the process diagnostics with the SIMATIC S7 and WinCC/ProAgent:

  • MPI
  • PROFIBUS
  • Industrial Ethernet ISO Protocol (H1)
  • TCP/IP
  • WinAC Slot PLC
  • WinAC Soft PLC

Tag Management:

WinCC/ProAgent generates 2 tags per S7 connection. These tags need to be covered by the existing WinCC tag license.

Ordering

Option WinCC/ProAgent V6.0 SP1:

Product Name

Order Number

WinCC / ProAgent V6.0 SP1 1)

6AV6371-1DG06-0BX0

WinCC / ProAgent Upgrade from
V4.x, V5.x to V6.0 SP1 1)

6AV6371-1DG06-0BX4

1) Not multi-user-system-capable

For further questions, please contact your responsible Siemens office.

 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.