×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 19102565, Entry date: 07/26/2013
(7)
Rate

Which memory cards can you use with an S7-300 CPU?

  • Entry
  • Associated product(s)
The attached download shows the S7-300 CPUs and the SIMATIC memory cards to be used with them.

Description

Here we distinguish between the memory card types below:

  • MC (Memory Card)
    You can use an MC with older S7-300 CPUs with MC Slot.
    Dimensions: 57mm x 45mm x 7mm
  • MMC (Micro Memory Card)
    An MMC is imperative for operating all current S7-300 CPUs. 
    Dimensions: 32mm x 24 mm x 1mm


Fig. 01 MC on left and MMC on right

 Registrierung notwendig  19102565_S7-300_Memorycard_DOC_en.pdf (35,9 KB) 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.