Entry type: FAQ, Entry ID: 19142034, Entry date: 08/19/2011
(0)
Rate

How can you transfer data via USB from a WinCC flexible configuration computer to a Windows-based operator panel and which USB cables can be used for this?

  • Entry
  • Associated product(s)

Description
The document attached for downloading contains information on the topic of
USB transfer.

  • Tested USB cables
  • Released operator panels
  • Installation of the USB driver
  • Making a transfer to an operator panel via USB
  • Possible error messages and how to clear the errors

Note
Please bear in mind that over the course of time manufacturers/suppliers change their product or order designations, offer new versions of products or discontinue products from their range. Successor products are not necessarily suitable for transfer!

 Attachment 1: USB_Transfer_V1_0_e.pdf ( 726 KB )

Keywords
Project transfer, Transfer, USB driver, USB Master-Master, Lindy, 22408158

ProductSupport.EntityResultListTitle
ProductSupport.EntityResultListDescription

ProductSupport.EntityResultListButtonText
Copy URL
mySupport Cockpit