Entry type: Download, Entry ID: 19241467, Entry date: 08/04/2014
(3)
Rate

Hardware Support Packages (HSP) for WinCC flexible

  • Entry
  • Associated product(s)

Overview of Hardware Support Packages (HSP) for WinCC flexible
 

Date

HMI Device

Configuration-
Software

Download

Description

08/01/2014 MP 277 10'' Touch V2
MP 277 10'' Key V2
MP 277 8'' Touch V2
MP 277 8'' Key V2

WinCC flexible 2008 SP3

Update 5:
58860033
ProSave:
10347815

The HSP is included in Upd5. Besides the Upd5 a new ProSave version has to be installed.

09/08/2011

Mobile Panel 277 IWLAN V2
Mobile Panel 277 F IWLAN V2

STEP 7

( 4 KB )

Description of Download ( 17 KB )

12/14/2010

Mobile Panel 277 IWLAN V2
Mobile Panel 277 F IWLAN V2

WinCC flexible 2008 SP2

( 125219 KB )

Description of Download ( 111 KB )

09/11/2008

Mobile Panel 277 IWLAN
Mobile Panel 277 F IWLAN

WinCC flexible
2007

( 42024 KB )

Description of Download ( 126 KB )

12/7/2007

MP 377

WinCC flexible
2007

( 13198 KB )

Description of Download ( 161 KB )

05/30/2005

OP 73micro
TP 177micro
OP 73
OP 77A
TP 177A

WinCC flexible
2004 SP1

( 51023 KB )

Description of Download ( 16 KB )

 

Hardware Support Package of 08-01-2014 for WinCC flexible 2008 SP3
for MP 277 10'' V2 und MP 277 8'' V2 Device Support

Description:

Hardware Support Package MP 277 10'' Touch V2, MP 277 10'' Key V2, MP 277 8'' Touch V2, MP 277 8'' Key V2 for WinCC flexible 2008 SP3.

The HSP applies to:

  • WinCC flexible 2008 SP3 Standard und Advanced

  • WinCC flexible 2008 SP3 ASIA Standard und Advanced

  • WinCC flexible 2008 SP3 CHINA

The installation of HSP takes place with the installation of Update 5 for WinCC flexible 2008 SP3. Additional to that a new version of ProSave is necessary.

 

Migration GSDML file of 09-08-2011 for STEP 7
Device Support of Mobile Panel 277 IWLAN V2 and Mobile Panel 277(F) IWLAN V2 on a PROFINET IO controller w/o enhanced PROFINET diagnostics

Description:

The Mobile Panel 277 IWLAN V2, Mobile Panel 277F IWLAN V2 and Mobile Panel 277F IWLAN (RFID Tag) HMI units support the enhanced PROFINET diagnostics and can only be run on a PROFINET IO controller that also supports the enhanced PROFINET diagnostics.

With the help of the migration GSDML file the Mobile Panel 277 IWLAN V2, Mobile Panel 277F IWLAN V2 and Mobile Panel 277F IWLAN (RFID Tag) can be run on a PROFINET IO controller that does not yet support the enhanced PROFINET diagnostics.

The migration GSDML file must be installed in SIMATIC STEP7. Installation instructions are provided in the description of the download

 

Hardware Support Package of 10-29-2010 for WinCC flexible 2008 SP2
for Mobile Panel 277 IWLAN V2 and Mobile Panel 277(F) IWLAN V2 Device Support

Description:

Hardware Support Package Mobile Panel 277 IWLAN V2 and Mobile Panel 277F IWLAN V2
for WinCC flexible 2008 SP2.


The HSP applies to:

  • WinCC flexible 2008 SP2 Standard and Advanced

  • WinCC flexible 2008 SP2 ASIA Standard and Advanced

  • WinCC flexible 2008 SP2 CHINA

 

Hardware support package of 09-11-2008 for WinCC flexible 2007
for Mobile Panel 277 IWLAN and Mobile Panel 277(F) IWLAN Device Support

Description:

Hardware Support Package Mobile Panel 277 IWLAN and Mobile Panel 277F IWLAN
for WinCC flexible 2007.

The HSP applies to:

  • WinCC flexible 2007 Standard and Advanced

  • WinCC flexible 2007 ASIA Standard and Advanced

  • WinCC flexible 2007 CHINA

Note:
The HSP 1.1 is required for the Mobile Panel 277 IWLAN with Product Release 4. The HSP 1.0
cannot be used for these devices anymore!
Please upgrade existing configurations correspondingly.
The HSP 1.1 also supports the Product Release 1 of the Mobile Panel 277 IWLAN.

 

Hardware support package of 12-07-2008 for WinCC flexible 2007
for MP 377 Peformance Device Support

Description:

Hardware Support Package MP 377 Performance for WinCC flexible 2007.

The HSP applies to:

  • WinCC flexible 2007 Standard and Advanced

  • WinCC flexible 2007 ASIA Standard and Advanced

  • WinCC flexible 2007 CHINA

The Hardware Support Package MP 377 Performance includes the following functions:

  • Optimized firmware image for the MP 377.
    Installation of an optimized firmware image for the MP 377 in WinCC flexible 2007 and ProSave

  • Performance increase of the MP 377.
    Screen opening times and update times are accelerated by approximately 1.5 to 2 times.

 

Hardware support package of 05-30-2005 for WinCC flexible 2004 SP1
for OP 73micro, TP 177micro, OP 73, OP 77A und TP 177A Device Support

Description:

Hardware Support Package OP 73micro, TP 177micro, OP 73, OP 77A and TP 177A
for WinCC flexible 2004 SP1.

The HSP applies to:

  • WinCC flexible 2004 SP1 Compact, Standard and Advanced

  • WinCC flexible 2004 SP1 ASIA Standard and Advanced

The Hardware Support Package is not released for WinCC flexible 2004 SP1 RUSSIA.

Error details
Detailed error description
Help us to improve Online Support.
The page requested cannot be displayed. Please contact the webmaster.
Contact to webmaster