×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 19537149, Entry date: 12/16/2009
(5)
Rate

How do you read out the operating state and status of an H system?

  • Entry
  • Associated product(s)

Description:  
Function block "H_STATUS" permits output of the operating modes "RUN/STOP" and the "Master/Reserve" status of an H system.

Overview of functions

  •  Display operating state (RUN/STOP) of the CPU in Rack 0 and Rack 1
  •  Display the status (Master/Reserve) of the CPU in Rack 0 and Rack 1
  •  Report loss of redundancy in the H system

The block is called cyclically in a time interrupt OB (OB 35) and acyclically in the corresponding alarm OBs. The necessary information on system function SFC51 RDSYSST is read out of the system status list (SSL) ID W#16#xy71 and made available at the block outputs. When a CPU of the H system fails, a corresponding message is issued.

More information and details are available in the block description.

Block description:

description_H_STATUS.pdf  ( 34 KB )

Block as library file:

H_STATUS.zip  ( 133 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.