Entry type: Product note, Entry ID: 19860749, Entry date: 11/17/2004
(0)
Rate

New S7-300 CPU 315-2 PN/DP now available

  • Entry
  • Associated product(s)

The new S7-300 standard CPU 315-2 PN/DP has been released for delivery. The SIMATIC S7-300 PLCs for system solutions with their focus on manufacturing technology are further enhanced by the new CPU 315-2 PN/DP. In addition to the CPU 317-2 PN/DP, the new CPU 315-2 PN/DP provides the advantages of an integrated PROFINET port in the mid-range CPU spectrum of SIMATIC S7-300. The quantity framework and the performance of the CPU315-2 PN/DP correspond to that of the CPU315-2 DP, whereas the communication performance is similar to that of a CPU 317-2PN/DP.




Technical data

 

CPU 315-2 PN/DP

 

6ES7315-2EG10-0AB0

 

Memory

 

Work memory
Backup

128 kB / 42 k statements
all blocks

 

Processing times

 

Bit operations 
Word operations min.
Fixed-point arithmetics, min.
Floating-point arithmetics, min.

0,1 µs
0,2 µs
2,0 µs
3,0 µs

 

Timers/counters

 

S7 Counters / S7 timers
IEC Counters / IEC timers

256 / 256
yes

 

Data areas

 

Bit memories

2048 bytes

 

Blocks

 

Loadable blocks
(sum of FCs + FBs + DBs)
Number bands


1024
2048 FCs, 2048 FBs, 1023 DBs

 

Organization blocks (OB)

 

 

free cycle (OB1)
Clock interrupts (OB10)
Delay interrupts (OB20)
Timed interrupts (OB35)
Process interrupt (OB40)
DPV1 interrupt (OB55, OB56, OB57)
Non-sync. error (OB80)
Diagnostic interrupts (OB82, OB83, OB85, OB86, OB87)
Cold restart (OB100)
Sync. error (OB121, OB122)

 

Address areas

I/O Address area
Process I/O image
Digital channels
Analog channels

2kB / 2kB
128 / 128
16.384 / 16.384
1024 / 1024

Total connection capability

16

Expansion

Racks
Modules per rack

max. 4
8

PN Interface

Supported functions/protocols






Connectable PROFINET I/O devices
Max. user data consistency in bytes
No. of CbA interconnection partners with cyclic and non-cyclic transmission

1. Open communication via PROFInet (CbA, for later loading:
    PROFInet I/O) and SIMATICnet OPC-Server
2. S7 Communication for the data exchange between PLCs
3. Programming, commissioning and diagnostics with Step7
4. Connection to HMI and SCADA


128
256


max. 32

DP Interface

No. of DP lines int./CP 342-5.
Constant cycle time
Activate/deactivate DP slaves
Transmission rates
No. of DP slaves per station
Direct communication

CbA PROFIBUS Proxy Functionality:
No. of parties on PROFIBUS for transparent inclusion in CbA

1/4
yes
yes
12 MBaud
124
yes



up to 16 intelligent slaves

Dimensions WxHxD (mm)

80 x 125 x 130

Micro Memory Card (MMC)
The CPU has a slot for a Micro Memory Card (MMC).

AN MMC IS MANDATORY TO BE ABLE TO OPERATE THE CPU!
The following MMC types are suitable:

Designation

Order No. (MLFB)

Memory Size

MMC 128k

6ES7953-8LG11-0AA0

128 kByte

MMC 512k

6ES7953-8LJ11-0AA0

512 kByte

MMC 2M

6ES7953-8LL11-0AA0

2 MByte

MMC 4M

6ES7953-8LM11-0AA0

4 MByte

MMC 8M

6ES7953-8LP11-0AA0

8 MByte

The MMC is used as plug-in loading memory. In addition, the MMC can be used to save the complete STEP7 project, including comments and symbolics. A bigger MMC is required if these functions are to be used.
Data blocks to save data can be created on the MMC with the aid of new SFCs. Similarly, an SFC can be used to read data saved on the MMC during runtime. These new functions also require a bigger MMC type.

CBA Functionality
The CBA functionality integrated in the CPU 315-2 PN/DP enables a technological modularization of the machines and plant, resulting in significant advantages: Plants are better to standardize and can be re-used or extended more easily. This permits a quicker and more flexible response to customer requirements and also shortens and simplifies commissioning by enabling pre-testing at the component level.

PROFINET IO
Within the PROFINET framework, PROFINET IO is a communication concept for the implementation of modular, decentralized applications.
PROFINET IO is based on Industrial Ethernet and permits the connection of distributed field and I/O devices to the CPU.

You will find more information on PROFINET IO in the " PROFINET System Description" (entry ID: 19292127). Differences and similarities between PROFIBUS DP and PROFINET IO are described in the programming manual "From PROFIBUS DP to PROFINET IO" (entry ID: 19289930)

Compatibility
The CPU 315-2PN/DP is fully compatible with the new-generation S7-300 CPUs (with MMC and without backup battery).

You will find more information on the compatibility of the CPU 315-2PN/DP compared to the "old" S7-300 CPUs (with MC card and backup battery) under entry ID. 13406642 

STEP 7
The new CPU can be configured with STEP7 version 5.3 SP2 and higher. An HSP file is available for version 5.3 SP1. Older STEP 7 versions cannot be used to program the new CPU.

Documentation
The new standard CPU 315-2PN/DP has already been included in the various sections of the user documentation. This documentation can be downloaded from the Internet.
The documentation package is also available in printed form.
 

Order NO.

Product

Entry ID

German:
6ES7398-8FA10-8AA0

English:
6ES7398-8FA10-8BA0

French:
6ES7398-8FA10-8CA0

Spanish:
6ES7398-8FA10-8DA0

Italian:
6ES7398-8FA10-8EA0

S7-300, CPU 31xC and CPU 31x: Installation Operating Instructions

13008499

CPU 31xC und CPU 31x, Technical Data User Manual

12996906

S7-300, Module Data Reference Manual

8859629

S7-300, CPU 31xC Technological Functions

12429336

S7-300 Getting Started Collection

15390497

CPU 317-2 PN/DP: Collection

19290251

List of Operations SIMATIC S7-300, 
CPU 31yC, CPU 31x, IM 151-7 CPU, BM 147-1 CPU, BM 147-2 CPU

13206730

PROFINET IO "From PROFIBUS DP to PROFINET IO"

19289930

PROFINET System Description 

19292127

6ES7998-8XC01-8YE0

SIMATIC Manual Collection CD, 5 languages

 

6ES7998-8XC01-8YE2

SIMATIC Manual Collection CD, 5 languages, Update Service for 1 year

 

 Ordering data

Designation

Order No. (MLFB)

CPU 315-2 PN/DP, 128 kB, 0.1 ms/K statem.

6ES7315-2EG10-0AB0

More information
More information on S7-300 is available from the Product Brief S7-300 and on the animated Microsite S7-300.

You can also speak to your SIMATIC contact at your local Siemens office (Siemens Partners on the Internet).


Error details
Detailed error description
Help us to improve Online Support.
The page requested cannot be displayed. Please contact the webmaster.
Contact to webmaster