×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 19979967, Entry date: 12/01/2004
(0)
Rate

Type Discontinuation of SIMATIC NET Legacy Products in Conjunction with the SIMATIC NET CDs 05/2000, 07/2001 and 11/2002

  • Entry
  • Associated product(s)



The PC software in conjunction with the SIMATIC NET CDs 05/2000, 07/2001 and 11/2002, which has been declared mature products on 15.12.2003, has been type discontinued on December 15, 2004.




Once stocks of the above PC software have been sold out, it will only be available on a spare part basis for users who have to work in a Windows NT4.0 environment or with the configuration of the CD 05/2000. 

The type discontinuation affects the following products:

 

CD 05/2000

Produktname

MLFB

Version

PROFIBUS DP-5613

6GK1713-5DB21-3AA0

V2.1

PROFIBUS S7-5613

6GK1713-5CB21-3AA0

V2.1

PROFIBUS  FMS-5613

6GK1713-5FB21-3AA0

V2.1

PROFIBUS SOFTNET DP

6GK1704-5DW53-3AA0

V5.3 + SP2

PROFIBUS SOFTNET-S7

6GK1704-5CW53-3AA0

V5.3

PROFIBUS SOFTNET-DP-Slave

6GK1704-5SW12-3AA0

V1.2

PROFIBUS Update DP-5412

6GK1702-5DW52-3AA0

V5.2 + SP2

PROFIBUS Update S7-5412

6GK1702-5CW52-3AA0

V5.2 + SP2

PROFIBUS Update FMS-5412

6GK1702-5FW52-3AA0

V5.2 + SP2

PROFIBUS Update PG-5412

6GK1702-5PW52-3AA0

V5.2 + SP2

INDUSTRIAL ETHERNET TF-1613

6GK1716-1TB21-3AA0

V2.1 + SP2

INDUSTRIAL ETHERNET S7-1613

6GK1716-1CB21-3AA0

V2.1 + SP2

INDUSTRIAL ETHERNET PG-1613

6GK1716-1PB21-3AA0

V2.1 + SP2

INDUSTRIAL ETHERNET SOFTNET S7

6GK1704-1CW33-3AA0

V3.3 +SP1

INDUSTRIAL ETHERNET SOFTNET-PG

6GK1704-1PW33-3AA0

V3.3 +SP1

INDUSTRIAL ETHERNET Update TF-1413

6GK1701-1TW52-3AA0

V5.2 + SP2

INDUSTRIAL ETHERNET Update S7-1413

6GK1701-1CW52-3AA0

V5.2 + SP2

INDUSTRIAL ETHERNET Update PG-1413

6GK1701-1PW52-3AA0

V5.2 + SP2

CD Upgrade PC/Windows CD 05/2000

6GK1704-0AA05-3AA0

V5.2 + SP2

 

CD 11/2002 incl. 07/2001

Produktname

MLFB

Version

PROFIBUS FMS-5613 V6.1 + V6.0 + Advanced PC Configuration

6GK1713-5FB61-3AA0

V6.1 + V6.0

PROFIBUS SOFTNET-S7 V6.1 + V6.0 + Advanced PC Configuration

6GK1704-5CW61-3AA0

V6.1 + V6.0

PROFIBUS SOFTNET-DP V6.1 + V6.0 + Advanced PC Configuration

6GK1704-5DW61-3AA0

V6.1 + V6.0

PROFIBUS SOFTNET-DP-Slave V6.1 + V6.0 + Advanced PC Configuration

6GK1704-5SW61-3AA0

V6.1 + V6.0

PROFIBUS S7-5613 V6.1 + V6.0 + Advanced PC Configuration

6GK1713-5CB61-3AA0

V6.1 + V6.0

PROFIBUS DP-5613 V6.1 + V6.0 + Advanced PC Configuration

6GK1713-5DB61-3AA0

V6.1 + V6.0

PROFIBUS DP-5613 / Windows V6.1 + V6.0 EPL Master

6GK1713-5DB60-3AP8

V6.1 + V6.0

PROFIBUS DP-5613 / Windows V6.1 + V6.0 EPL Royalty

6GK1713-5DB60-3AQ0

V6.1 + V6.0

INDUSTRIAL ETHERNET S7-REDCONNECT V6.1 + V6.0 Advanced PC Configuration

6GK1716-0HB61-3AA0

V6.1 + V6.0

INDUSTRIAL ETHERNET Upgrade S7-Redconnect V6.1 + V6.0 Advanced PC Configuration

6GK1716-0HB61-3AA4

V6.1 + V6.0

INDUSTRIAL ETHERNET SOFTNET-S7 V6.1 + V6.0 + Advanced PC Configuration

6GK1704-1CW61-3AA0

V6.1 + V6.0

INDUSTRIAL ETHERNET SOFTNET-S7 Lean V6.1 + Advanced PC Configuration

6GK1704-1LW61-3AA0

V6.1 

INDUSTRIAL ETHERNET SOFTNET-S7 V6.1/ Windows V6.0 EPL Master

6GK1704-1CW60-3AP8

V6.1 + V6.0

INDUSTRIAL ETHERNET SOFTNET-S7 V6.1/ Windows V6.0 EPL Royalty

6GK1704-1CW60-3AQ0

V6.1 + V6.0

INDUSTRIAL ETHERNET SOFTNET-PG V6.1 + V6.0 + Advanced PC Configuration

6GK1704-1PW61-3AA0

V6.1 + V6.0

INDUSTRIAL ETHERNET SOFTNET-PG/ Windows V6.1 + V6.0 EPL Master

6GK1704-1PW60-3AP8

V6.1 + V6.0

INDUSTRIAL ETHERNET SOFTNET-PG/ Windows V6.1 + V6.0 EPL Royalty

6GK1704-1PW60-3AQ0

V6.1 + V6.0

PN OPC-Server V6.1 + V6.0 + Advanced PC Configuration

6GK1706-0HB61-3AA0

V6.1 + V6.0

SNMP OPC-Server Basic V6.1 + V6.0 + Advanced PC Configuration

6GK1706-1NW61-3AA0

V6.1 + V6.0

SNMP OPC-Server Power Pack V6.1 + V6.0 + Advanced PC Configuration

6GK1706-1NW61-3AA4

V6.1 + V6.0

SNMP OPC-Server Extended V6.1 + V6.0 + Advanced PC Configuration

6GK1706-1NX61-3AA0

V6.1 + V6.0

INDUSTRIAL ETHERNET PG-1613/Windows V6.0 + Advanced PC Configuration

6GK1716-1PB60-3AA0

V6.1 + V6.0

INDUSTRIAL ETHERNET TF-1613/Windows V6.0+ Advanced PC Configuration

6GK1716-1TB60-3AA0

V6.1 + V6.0

INDUSTRIAL ETHERNET S7-1613 V6.1 + V6.0 + Advanced PC Configuration

6GK1716-1CB61-3AA0

V6.1 + V6.0

CD Upgrade PC/Windows CD 11/2002

6GK1704-0AA06-3AA0

V6.1 + V6.0

 

Please get in touch with your SIMATIC contact at your local Siemens office if you have any further questions.

http://www3.ad.siemens.de/partner/index.asp?lang=en



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.