×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 20020846, Entry date: 12/20/2004
(0)
Rate

Reading in data bits with an SSI absolute value encoder

  • Entry
  • Associated product(s)

QUESTION:  
How many data bits of an SSI encoder can be read in for the application module FM458-1DP or for SIMATIC TDC?

ANSWER:  
When using an SSI absolute value encoder up to 25 bits (25 data bits and one parity bit) can be read in for the EXM438-1 (signals extension module) and the I/O module SM500. The AENC block is used for evaluating.

Keywords:
6DD1607-0CA1 (EXM438), 6DD1607-0AA1 (FM458-1DP), 6DD1640-0AH0 (SM500), SIMADYN D, SIMATIC Technology and Drives Control (SIMATIC TDC).


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit