×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 20077602, Entry date: 12/21/2004
(0)
Rate

Update AUA Wrapper V1.2 + SP1 for SIMATIC Logon V1.2 + SP1 now available for downloading

  • Entry
  • Associated product(s)

DESCRIPTION:

The AUA Wrapper enables a quick conversion of WinCC-/PCS 7-OS projects with the Advanced User Administrator (AUA) to Simatic Logon Service. The update AUA Wrapper V1.2 + SP1 attached below provides the adaptation of the AUA Wrapper to the updated SIMATIC Logon Service V1.2 + SP1 target application.

Hints on installation of the update AUA Wrapper V1.2 + SP1:

1.

Please save the update file "AUA_WRAPPER__SETUP_V_12_SP1" in a directory of your choice and extract it thereafter to another directory of your choice.

2.

From the extracted files in this directory select the file "Setup.exe" and start it. Follow the installation instructions.

Description of the AUA Wrapper in German

 Doku_AUA_Wrapper_De.pdf ( 242 KB )  

Description of the AUA Wrapper in English

 Doku_AUA_Wrapper_En.pdf ( 326 KB )  

Update file AUA Wrapper Setup V1.2 + SP1

 AUA_WRAPPER__SETUP_V_12_SP1.zip ( 1664 KB )
 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit