×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 20079021, Entry date: 12/21/2004
(0)
Rate

SIMATIC Logon V1.2 + SP1 Update available for downloading

  • Entry
  • Associated product(s)

DESCRIPTION:

The free SIMATIC Logon V1.2 + SP1 update enables you to upgrade an installed SIMATIC Logon version 1.0, 1.0 + SP1, 1.0 + SP2, 1.1, 1.1 + SP1, 1.1 + SP2 or 1.2 to SIMATIC Logon V1.2 + SP1. Please note that the authorizations for versions 1.0 and 1.1 are no longer valid for version 1.2.
The licenses of SIMATIC Logon V1.0 and V1.1 can be updated to V1.2 by means of free order packages (see entry ID 19348593 ), whereby any freight or customs expenses must be paid by the orderer.

The "SimaticLogonV1.2_SP1.zip" download file includes the following programs:

-

LogonService_V1.2+SP1

-

LogonService_STEP7_V1.2+SP1

-

LogonAdminTool_V1.2+SP1

-

ElectronicSignatur_V1.2+SP1

-

AUA_MIGRATION_TOOLS

SIMATIC Logon Service V1.2 + SP1 is a 32-bit application requiring a Microsoft Windows 2000 + SP4, Microsoft Windows XP + SP1 or Microsoft Windows Server 2003 operating system, as well as the Microsoft Internet Explorer V6.0 + SP1.

Hints on installation of the update AUA Wrapper V1.2 + SP1:

Before proceeding with the installation please read the Product Information in the readme file!

1.

Please save the update file "SimaticLogonV1.2_SP1.zip" in a directory of your choice and extract it thereafter to another directory of your choice.

2.

From the extracted files in this directory select the file "Setup.exe" and start it. Follow the installation instructions.

Download file SimaticLogonV1.2_SP1:

 SimaticLogonV1.2_SP1.zip ( 46571 KB )
 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.