×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 21063490, Entry date: 02/10/2005
(0)
Rate

Delivery Release for SCALANCE X-200

  • Entry
  • Associated product(s)
The SCALANCE X-200 products are herewith released for unrestricted delivery. ...

The SCALANCE X-200 products are herewith released for unrestricted delivery.

 

Main features of the SCALANCE X-200 managed Industrial Ethernet Switches for 10/100 Mbit/s networks:

-         Ready for use immediately after unpacking (Plug and Play)

-         Electrical or optical ports available for subscriber connections, depending on
the chosen port configuration

-         Robust, industrialized cable connections with the PROFINET IE FC RJ45 Plug 180 (see also entry ID 19338877)

-         On-site diagnostics with LEDs, convenient setting of the galvanically isolated signalling contact by means of the SET key on the device

-         Remote diagnostics via Web-based Management, SNMP, e-mail function or PROFINET diagnostics in STEP7

-         Optional use of a C-PLUG for quick module replacement without programming device (PG)

-         Integration in a redundant ring together with SCALANCE X414-3E or OSM/ESM as redundancy manager

-         Easy Copper cable diagnostics via Web-based Management


 

2. Ordering data

 

Product Name

Order No.

SCALANCE X208

6GK5 208-0BA00-2AA3

SCALANCE X204-2

6GK5 204-2BB00-2AA3

SCALANCE X206-1

6GK5 206-1BB00-2AA3

 

 

Please get in touch with your SIMATIC contact at your local Siemens office if you have any further questions.

http://www3.ad.siemens.de/partner/index.asp?lang=en

 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.