Entry type: Product note, Entry ID: 21222482, Entry date: 04/07/2005
(0)
Rate

810D: Release for general availability for CCU3.4 / announcement that the CCU3 is to be cancelled/discontinued

  • Entry
  • Associated product(s)

For SINUMERIK 810D and 810DE, effective immediately, the new SINUMERIK 810D CCU3.4 is released for general availability. This CCU with the integrated PLC 314C-2DP offers, when compared to the previous CCU3 (with PLC 315-2DP), increased NC performance and approx. 300% more PLC performance. 

In conjunction with this we would also like to announce that the CCU3 with PLC 315-2DP will be discontinued/cancelled.

It will be discontinued/cancelled effective 1.10.2005.





 

Features/ customer benefits:

 

 

 

The new CCU 3.4 has a significantly higher performance than the previous CCU3. This has been achieved by the higher clocking of the processor (266 MHz instead of 233 MHz) and the integrated SIMATIC PLC 314C-2DP.

With this PLC, theCCU3.4 PLC is in conformance with NCU5xx.4.

CCU system software from SW release 6.5.26 onwards can run on the CCU3.4. A version from 03.01.27.00 onwards is required for the PLC operating system.

Further, the ruggedness of all of the CCUs has been increased by partially coating them.

 

 

 

CCU3

CCU3.4

Processor

Geode GX1

266 MHz

 

PLC

315-2DP

314C-2DP

Processing time, typically in ms/k instructions for bit commands (1 k instruction = 1024 instructions, corresponds to approx. 3 kbyte)

0,3

0,1

Maximum expansion of the PLC user memory in kbyte

288

480

Timers

128

256

Counters

64

256


Order Nos.:

6FC5410-0AY03-1AA0

CCU3.4 module with system software 6 (Export) with PLC 314C-2DP

6FC5410-0AY03-0AA1

CCU3 module with system software 6 (Export) with PLC 315-2DP

6FC5450-6AX03-5AH0

Standard software for SINUMERIK 810D powerline / on PC card

Upgrade Instructions:

Hochrüstanleitung_CCU3.4_76.pdf ( 55 KB )

For more detailed information, please contact your local Siemens office.

Error details
Detailed error description
Help us to improve Online Support.
The page requested cannot be displayed. Please contact the webmaster.
Contact to webmaster