×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 21226394, Entry date: 03/11/2005
(46)
Rate

Driver and Firmware for PC Adapter USB 1.2

  • Entry
  • Associated product(s)

DESCRIPTION:

Download of driver and firmware V1.2 of the PC Adapter USB V1.2 

Languages: German, English, French, Spanish, Italian

Hardware prerequisites

You require a PC with USB port

Software prerequisites

In order to work with the PC Adapter USB you require a PC with one of the following operating systems:

- Windows 2000
- Windows XP Professional
- Windows XP Home
- A SIMATIC SW package that accesses via MPI communication (e.g. STEP 7)

To operate the PC Adapter USB on a PPI network you additionally require the software package STEP 7-Micro/WIN 32.

Procedure:

Download the file, extract it to a directory and call the Setup.

  PC_Adapter_USB_V12.zip ( 72199 KB )  


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.