×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 21330889, Entry date: 10/25/2007
(1)
Rate

Safety: Distributed application of laserscanner SIMATIC FS600 in category 3 according to EN 954-1: 1996 ((with evaluation according to EN 62061 and EN ISO 13849-1: 2006)

  • Entry
  • Associated product(s)

Problem 
The laser scanner SIMATIC FS600 is mainly used in order to provide safe operation. At a predominantly horizontal alignment, the presence of persons within a detection zone is continuously monitored. The respective configuration and diagnostics software enables defining up to four warning and detection zones of different dimension and geometry.

 

Solution
The functional example illustrates how the laser scanner SIMATIC FS600 is integrated into a PROFIBUS network, using a fail-safe S7-CPU as DP-Master. The setup contains the laser scanner as a further DP-Slave, as well as an ET 200S with fail-safe modules and non-failsafe modules.

Downloads (V2.0)

Content of Downloads

Download

Documentation (German) 21330889_as_fe_i_010_v20_de_lscanner.pdf ( 1105 KB )
Documentation (English) 21330889_as_fe_i_010_v20_en_lscanner.pdf ( 1091 KB )
Code  21330889_as_fe_i_010_v20_code_clscanner.zip ( 761 KB )
Parameter set 
Parameter for the laser scanner SIMATIC FS600
21330889_as_fe_i_010_v10_code_plscanner.zip ( 3 KB )

 

Archive (V1.0)

Content of Downloads

Download

Documentation (German) 21330889_as_fe_i_010_v11_de_lscanner.pdf ( 905 KB )
Documentation (English) 21330889_as_fe_i_010_v11_en_lscanner.pdf ( 1036 KB )
Documentation (French) 21330889_as_fe_i_010_v10_fr_lscanner.pdf ( 1180 KB )
Documentation (Italian) 21330889_as_fe_i_010_v10_it_lscanner.pdf ( 1435 KB )
Documentation (Spanish) 21330889_as_fe_i_010_v10_sp_lscanner.pdf ( 1481 KB )
Documentation (Portuguese) 21330889_as_fe_i_010_v10_pt_lscanner.pdf ( 1316 KB )
Code  21330889_as_fe_i_010_v10_code_clscanner.zip ( 527 KB )
Parameter set 
Parameter for the laser scanner SIMATIC FS600
21330889_as_fe_i_010_v10_code_plscanner.zip ( 3 KB )

 

History

Version

Modification

02/2005 first edition
04/2006 Translation in F, I, E, P
10/2007 Second edition (V2.0):
  • updating hardware and software
  • evaluation according to EN 62061 and EN ISO 13849-1: 2006
  • change of the layout of the document

 

Filter criteria:
safety of machinery, functional safety, SIMATIC safety integrated, S7 distributed safety, Laserscanner SIMATIC FS600

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.