Entry type:
FAQ
Entry ID:
21383168,
Entry date:
02/08/2017
Rate
Permissibility of objects in the arc quenching spaces of 3RV circuit breakers
-
Entry
-
Associated product(s)
This article contains information on the permissibility of objects in the arc quenching spaces of circuit breakers.
QUESTION:
Are only live parts, if any, allowed in the quenching spaces of 3RV circuit breakers?
ANSWER:
No objects are permitted in the specified arc quenching spaces as this could cause any gas pressure that builds up as a result of short-circuit tripping to back up. This excludes non-conductive objects with a small face surface and low volume such as vertical phase barriers for components on the top.Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Also available in the following languages:
- German
- Chinese
Entry belongs to product tree folder(s):
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV2 Motor Starter Protectors
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV2 Motor Starter Protectors for Motor Protection
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV2 Motor Starter Protectors for Motor Protection with Overload Relay Function
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV2 Motor Starter Protectors for Starter Combinations
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV2 Motor Starter Protectors for Transformer Protection
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV2 Motor Starter Protectors for System Protection according to UL 489 / CSA C22.2 No. 5-02
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV2 Motor Starter Protectors for Transformer Protection according to UL 489 / CSA C22.2 No. 5-02
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV1 Motor Starter Protectors
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV1 Motor Starter Protectors for Motor Protection
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV1 Motor Starter Protectors for Motor Protection with Overload Relay Function
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV1 Motor Starter Protectors for Starter Combinations
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV1 Motor Starter Protectors for Transformer Protection
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV1 Motor Starter Protectors for Fuse Monitoring
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV1 Motor Starter Protectors for System Protection according to UL 489 / CSA C22.2 No. 5-02
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV1 Motor Starter Protectors for Transformer Protection according to UL 489 / CSA C22.2 No. 5-02
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors SIRIUS 3RV1 Motor Starter Protectors for Distance Protection
- Automation Technology Industrial Controls Protection Equipment Circuit Breakers/Motor Starter Protectors Molded Case Motor Starter Protectors SIRIUS 3RV1 up to 800 A
- Automation Technology Industrial Controls Load Feeders and Motor Starters for Operation in the Control Cabinet Load Feeders SIRIUS 3RA1, 3RA5 3RA11, 3RA51 Direct-On-Line Starters
- Automation Technology Industrial Controls Load Feeders and Motor Starters for Operation in the Control Cabinet Load Feeders SIRIUS 3RA1, 3RA5 3RA12, 3RA52 Reversing Starters
Rate entry
Feedback *)
Name
Phone number
email
DetailPages.Subject
Comment
Number of characters: 0 (max. 500)
Send copy of comment to sender. (login required)
*) Important: Please use this form for general feedback only. All technical and specialist topics should be directed to the expert community in the Technical Forum.
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information
Topic pages for this entry