×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 21433749, Entry date: 04/05/2005
(0)
Rate

3RK14: AS-i Earth fault detection module: Power consumption and power losses

  • Entry
  • Associated product(s)
QUESTION:
Need information about power consumption and power losses of AS-I 3RK1408-8KE00-0AA2 Earth Fault Monitoring Module.

ANSWER:
The power consumptions / power losses of the 3RK1408-8KE00-0AA2 module are 13,5 W (45 mA at 30 V).
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.