Entry type: FAQ, Entry ID: 21554724, Entry date: 05/11/2005
(0)
Rate

Integration of the SIWAREX CS (7MH4910-0AA01) Electronic Weighing System into SIMOTION.

  • Entry
  • Associated product(s)

QUESTION:
How is the SIWAREX CS electronic weighing system integrated into SIMOTION?

 

ANSWER:
The function blocks "FB SICS_BA" and "FB SICS_DR" provided for the SIMATIC S7 are currently not available for SIMOTION. With certain restrictions (i.e. no service, adjusting and weighing commands), the SIWAREX CS electronic weighing system can nevertheless be integrated into SIMOTION via the I/O interface and the data block communication. 

The attached example illustrates the integration via the I/O interface and data block communication.

Siwarex_e.pdf ( 18 KB )

Siw_CS.zip ( 1 KB )