×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 21713863, Entry date: 06/23/2005
(0)
Rate

Service Pack 1 for S7-Technology V2.0

  • Entry
  • Associated product(s)

DESCRIPTION:

Download of Service Pack 1 for S7-Technology V2.0

Installation prerequisites:

  • STEP 7 V5.3 SP1 (or higher)
  • S7-Technology V2.0

Please also read the information (What’s NEW, special hints, etc.) which we have compiled for you in entry ID 21715567 .

You can obtain the SP1 as follows:

  1. Place an order with your local Siemens office
    The CD ROM with S7-Technology V2.0 SP1 is available from your local Siemens office at a nominal charge. The order no. is: S79220-A7983-F000-01
  2. Free download
    As usual we are also offering a free download. However, please note the file size.

    Service Pack 1 for S7-Technology V2.0
    S7-Technology_V20_SP1.zip  ( 439853 KB )

 



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.