×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 21804250, Entry date: 07/12/2005
(0)
Rate

IMCEA Driver Download

  • Entry
  • Associated product(s)

 

DESCRIPTION
The WINDOWS IMCEA driver download provides direct access functions (low level) to physical I/O resources (memory-mapped I/Os, port-based I/Os and interrupts) under Microsoft Windows NT / Windows 2000 and Windows XP operating systems. The WINDOWS IMCEA driver enables applications to directly access the hardware.

The WINDOWS IMCEA driver download includes two driver versions:

  • WINDOWS IMCEA (PnP): Plug&Play driver for Windows 2000 / XP
  • WINDOWS IMCEA (nPnP): Non-Plug&Play driver for Windows NT / 2000 / XP

The driver download includes an application example for the use of the non-Plug&Play driver for the control of onboard LEDs and the onboard SRAM of the SIMATIC Microbox PC 420.

To be able to use the Plug&Play version of the driver your computer must have a PCI-/CPCI bus or a PC104/PC104+ interface. The installation file included in the driver download for the Plug&Play driver supports the SICOMP CPCI-EA221 module.

System prerequisites
The IMCEA driver can be used with the following Microsoft operating systems:

  • Windows XP
  • Windows 2000
  • Windows NT

Supported PC systems
The IMCEA driver supports the following SIMATIC PCs and SICOMP microcomputers:

  • SIMATIC Box PC 620 V1/V2
  • SIMATIC Box PC 840 V1/V2
  • SIMATIC Rack PC 840 V1/V2
  • SIMATIC Rack PC IL 40 S/V2
  • SIMATIC Microbox PC 420
  • SICOMP SMP16-CPU070
  • SICOMP CPCI/SMP16-CPU076
  • SICOMP CPCI/SMP16-CPU086
  • SICOMP CPCI-EA221

Installation
Notes on the installation are provided in the programming manual.


Download
 

Inhalt der Downloads

Download

Installationsanleitung / Programmierhandbuch (Deutsch) ( 3145 KB )
  
Installationsanleitung / Programmierhandbuch (Englisch) ( 1783 KB )
  
IMCEA Treiber ( 84 KB )
  


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.