×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 21873573, Entry date: 07/22/2005
(0)
Rate

Masterdrives AFE extended by compact modular design from 4kW to 315kW / 400V

  • Entry
  • Associated product(s)




The existing integrated solution for MASTERDRIVES AFE (based on the AFE network connection modules) has been extended by a flexible and compact, modular assembly system.
It contains four functional core types:
AFE reactor, CleanPower filter, AFE basic network module and AFE inverter with a maximum unit rating of 315kW / 400V !
This solution optimally meets the customer's requirements placed in the plant and machine construction sector.

 






For MASTERDRIVES AFE, all unit ratings from 4kW / 10.2A to 315kW / 560A are now available in compact modular design for 400 V applications.
The four functional core types can be freely combined and have been designed
for high-potential users ("OEM solution").

 


*   Ordering data for the four functional core types:
=== ===================================

1. AFE inverter and AFE reactor
-----------------------------------------------------
Infeed/regenerative feedback output  (unit rating )          Rated current     MLFB                                MLFB
with rated current and 400V line voltage           in A               AFE inverter         AFE reactor

          
6.8 kW (4 kW)                                        10.2              6SE7021-0EA81
             9 kW   ( 5.5 kW )                                    13.2              6SE7021-3EB81               6SE7021-3ES87-1FG0         
           12 kW   ( 7.5 kW )                                    17.5              6SE7021-8EB81       
           17 kW   ( 11 kW )                                     25.5              6SE7022-6EC81               6SE7022-6ES87-1FG0
           23 kW   ( 15 kW )                                      34                6SE7023-4EC81
           32 kW   ( 22 kW )                                      47                6SE7024-7ED81               6SE7024-7ES87-1FG0
           40 kW   ( 30 kW )                                      59                6SE7026-0ED81
           49 kW   ( 37 kW )                                      72                6SE7027-2ED81               6SE7027-2ES87-1FG0
 
           63 kW   ( 45 kW )                                      92                6SE7031-0EE80               6SE7031-0ES87-1FG1
           85 kW   ( 55 kW )                                    124                6SE7031-2EF80               6SE7031-2ES87-1FG1
           100 kW ( 75 kW )                                    146                6SE7031-5EF80               6SE7031-5ES87-1FG1
           125 kW ( 90 kW )                                    186                6SE7031-8EF80       
           143 kW ( 110 kW )                                  210                6SE7032-1EG80              6SE7032-1ES87-1FG1
           177 kW ( 132 kW )                                  260                6SE7032-6EG80              6SE7032-6ES87-1FG1
           214 kW ( 160 kW )                                  315                6SE7033-2EG80              6SE7033-2ES87-1FG1
           250 kW ( 200 kW )                                  370                6SE7033-7EG80              6SE7033-7ES87-1FG1

           340 kW ( 250 kW )                                  510                6SE7035-1EJ80       
           380 kW ( 315 kW )                                  560                6SE7036-0EJ80                6SE7036-0ES87-1FG1




2. CleanPower filter  and AFE basic network module
------------------------------------------------------------------------------------
       
Unit rating                                       Rated current        MLFB                                  MLFB
                                                                     in A                 CleanPower filter               AFE basic network module

               4  kW                                               10.2              6SE7021-0EB87-1FC0          
               5.5 kW
               7.5 kW                                             17.5              6SE7021-8EB87-1FC0
                11 kW                                             25.5              6SE7022-6EC87-1FC0
                15 kW                                                34              6SE7023-4EC87-1FC0
                22 kW                                                47              6SE7024-7ED87-1FC0         6SE7024-7EC83-2NB1
                30 kW                                                59
                37 kW                                                72              6SE7027-2ED87-1FC0         6SE7027-2ED83-2NB1
 
                45 kW                                                92              6SE7031-0EB87-1FC5
                55 kW                                              124              6SE7031-2EC87-1FC5         6SE7031-2ED83-2NB1
                75 kW                                              146              6SE7031-5EC87-1FC5
                90 kW                                              186              6SE7031-8EC87-1FC5         6SE7031-8ED83-2NB1
                110 kW                                            210              6SE7032-1ED87-1FC5
                132 kW                                            260              6SE7032-6ED87-1FC5
                160 kW                                            315              6SE7033-7EE87-1FC5         6SE7033-2ED83-2NB1
                200 kW                                            370              6SE7033-7EE87-1FC5         6SE7033-7ED83-2NB1

                250 kW                                            510
                315 kW                                            560              6SE7036-0EE87-1FC5         6SE7036-0ED83-2NB1

 

*  Catalog DA65.10 / 11
==================

The electronic annex to this PRODIS Info contains further configuring data, data for selecting / ordering MASTERDRIVES AFE in compact modular design as well as an overview display.

Annex:
Catalog data:
AFE_BUILTIN_SYSTEM_CATDAT_DA6510_76.pdf ( 943 KB )

*   Operating Instructions : 
=== =============

1. AFE compact units
--------------------------------

Title:
        Active Front End  ( AFE )
        AFE infeed/regenerative feedback unit
        Compact unit type A to D
        AC – DC

MLFB:
       6SE7087-6KD80           German / English   for type A to D   version:  AC
       6SE7087-7KD80           French
       6SE7087-2KD80           Italian
       6SE7087-8KD80           Spanish
 

2. AFE built-in units
--------------------------------

Title:
       Active Front End  ( AFE )
      AFE infeed/regenerative feedback unit AC-DC
       Modular design for type E to J    400V  / 92...590A

MLFB:
       6SE7087-6CX86-2BA1  German / English   for type E  to J   version:  AC
       6SE7087-7CX86-2BA1  French
       6SE7087-2CX86-2BA1  Italian
       6SE7087-8CX86-2BA1  Spanish


Important:
These Operating Instructions provide a lot of very important notes concerning the installation as well as technical information which is of primary importance to the user !
We therefore kindly recommend that you order these Operating Instructions before pre-configuring or as a preliminary information.

Note:
All Operating Instructions are included in the DriveMonitor CD.
MLFB: 6SX7010-0FA10  version:   EE   


* Configuring tool PFAD
=====================

Included in PFAD in version 2.80_1  or later.

For more detailed information, please contact your local Siemens office.

 

Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.