Entry type: Product note, Entry ID: 21873573, Entry date: 07/22/2005
(0)
Rate

Masterdrives AFE extended by compact modular design from 4kW to 315kW / 400V

  • Entry
  • Associated product(s)




The existing integrated solution for MASTERDRIVES AFE (based on the AFE network connection modules) has been extended by a flexible and compact, modular assembly system.
It contains four functional core types:
AFE reactor, CleanPower filter, AFE basic network module and AFE inverter with a maximum unit rating of 315kW / 400V !
This solution optimally meets the customer's requirements placed in the plant and machine construction sector.

 






For MASTERDRIVES AFE, all unit ratings from 4kW / 10.2A to 315kW / 560A are now available in compact modular design for 400 V applications.
The four functional core types can be freely combined and have been designed
for high-potential users ("OEM solution").

 


*   Ordering data for the four functional core types:
=== ===================================

1. AFE inverter and AFE reactor
-----------------------------------------------------
Infeed/regenerative feedback output  (unit rating )          Rated current     MLFB                                MLFB
with rated current and 400V line voltage           in A               AFE inverter         AFE reactor

          
6.8 kW (4 kW)                                        10.2              6SE7021-0EA81
             9 kW   ( 5.5 kW )                                    13.2              6SE7021-3EB81               6SE7021-3ES87-1FG0         
           12 kW   ( 7.5 kW )                                    17.5              6SE7021-8EB81       
           17 kW   ( 11 kW )                                     25.5              6SE7022-6EC81               6SE7022-6ES87-1FG0
           23 kW   ( 15 kW )                                      34                6SE7023-4EC81
           32 kW   ( 22 kW )                                      47                6SE7024-7ED81               6SE7024-7ES87-1FG0
           40 kW   ( 30 kW )                                      59                6SE7026-0ED81
           49 kW   ( 37 kW )                                      72                6SE7027-2ED81               6SE7027-2ES87-1FG0
 
           63 kW   ( 45 kW )                                      92                6SE7031-0EE80               6SE7031-0ES87-1FG1
           85 kW   ( 55 kW )                                    124                6SE7031-2EF80               6SE7031-2ES87-1FG1
           100 kW ( 75 kW )                                    146                6SE7031-5EF80               6SE7031-5ES87-1FG1
           125 kW ( 90 kW )                                    186                6SE7031-8EF80       
           143 kW ( 110 kW )                                  210                6SE7032-1EG80              6SE7032-1ES87-1FG1
           177 kW ( 132 kW )                                  260                6SE7032-6EG80              6SE7032-6ES87-1FG1
           214 kW ( 160 kW )                                  315                6SE7033-2EG80              6SE7033-2ES87-1FG1
           250 kW ( 200 kW )                                  370                6SE7033-7EG80              6SE7033-7ES87-1FG1

           340 kW ( 250 kW )                                  510                6SE7035-1EJ80       
           380 kW ( 315 kW )                                  560                6SE7036-0EJ80                6SE7036-0ES87-1FG1




2. CleanPower filter  and AFE basic network module
------------------------------------------------------------------------------------
       
Unit rating                                       Rated current        MLFB                                  MLFB
                                                                     in A                 CleanPower filter               AFE basic network module

               4  kW                                               10.2              6SE7021-0EB87-1FC0          
               5.5 kW
               7.5 kW                                             17.5              6SE7021-8EB87-1FC0
                11 kW                                             25.5              6SE7022-6EC87-1FC0
                15 kW                                                34              6SE7023-4EC87-1FC0
                22 kW                                                47              6SE7024-7ED87-1FC0         6SE7024-7EC83-2NB1
                30 kW                                                59
                37 kW                                                72              6SE7027-2ED87-1FC0         6SE7027-2ED83-2NB1
 
                45 kW                                                92              6SE7031-0EB87-1FC5
                55 kW                                              124              6SE7031-2EC87-1FC5         6SE7031-2ED83-2NB1
                75 kW                                              146              6SE7031-5EC87-1FC5
                90 kW                                              186              6SE7031-8EC87-1FC5         6SE7031-8ED83-2NB1
                110 kW                                            210              6SE7032-1ED87-1FC5
                132 kW                                            260              6SE7032-6ED87-1FC5
                160 kW                                            315              6SE7033-7EE87-1FC5         6SE7033-2ED83-2NB1
                200 kW                                            370              6SE7033-7EE87-1FC5         6SE7033-7ED83-2NB1

                250 kW                                            510
                315 kW                                            560              6SE7036-0EE87-1FC5         6SE7036-0ED83-2NB1

 

*  Catalog DA65.10 / 11
==================

The electronic annex to this PRODIS Info contains further configuring data, data for selecting / ordering MASTERDRIVES AFE in compact modular design as well as an overview display.

Annex:
Catalog data:
AFE_BUILTIN_SYSTEM_CATDAT_DA6510_76.pdf ( 943 KB )

*   Operating Instructions : 
=== =============

1. AFE compact units
--------------------------------

Title:
        Active Front End  ( AFE )
        AFE infeed/regenerative feedback unit
        Compact unit type A to D
        AC – DC

MLFB:
       6SE7087-6KD80           German / English   for type A to D   version:  AC
       6SE7087-7KD80           French
       6SE7087-2KD80           Italian
       6SE7087-8KD80           Spanish
 

2. AFE built-in units
--------------------------------

Title:
       Active Front End  ( AFE )
      AFE infeed/regenerative feedback unit AC-DC
       Modular design for type E to J    400V  / 92...590A

MLFB:
       6SE7087-6CX86-2BA1  German / English   for type E  to J   version:  AC
       6SE7087-7CX86-2BA1  French
       6SE7087-2CX86-2BA1  Italian
       6SE7087-8CX86-2BA1  Spanish


Important:
These Operating Instructions provide a lot of very important notes concerning the installation as well as technical information which is of primary importance to the user !
We therefore kindly recommend that you order these Operating Instructions before pre-configuring or as a preliminary information.

Note:
All Operating Instructions are included in the DriveMonitor CD.
MLFB: 6SX7010-0FA10  version:   EE   


* Configuring tool PFAD
=====================

Included in PFAD in version 2.80_1  or later.

For more detailed information, please contact your local Siemens office.