×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 21980615, Entry date: 09/01/2005
(1)
Rate

How can I update/upgrade or download SIMATIC NET software for Windows XP SP2?

  • Entry
  • Associated product(s)

Description:
You must note the following points for updating/upgrading and downloading:

  • SIMATIC NET older than version V6.3 is not released for Windows XP SP2.
    The release came with the SIMATIC NET version V6.3 (CD PC/Software Edition 2005).
  • Entry ID 21394393 contains more detailed information on the latest version V6.3 of SIMATIC NET. It also lists the latest order numbers.
  • An upgrade of older versions of SIMATIC NET to version V6.3 can be procured under order number 6GK1704-0AA07-3AA0.
  • For reasons of export regulations complete CDs are not available for Internet downloading.
  • After the update/upgrade to version V6.3 you do not need a new license, but can continue to use the license you have already purchased.
  • Information on the HotFix1 for SIMATIC NET Edition 2005 is available in Entry ID: 21835328
    With this HotFix, SOFTNET S7 IE is also released for Windows XP SP2.

Note:
More information on prices and products is available from your sales contact.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.