×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 22099241, Entry date: 09/23/2005
(0)
Rate

MICROMASTER 4: 1PH7 induction servomotors in conjunction with MICROMASTER MM440

  • Entry
  • Associated product(s)

Exclusion:

This application only applies to MICROMASTER 4 with Firmware < V4.0

 

Description:

The compact 1PH7 induction motors are so-called frameless motors. These were originally developed and adapted for use with the SIMODRIVE and MASTERDRIVES drive inverter systems. 1PH7 motors are exclusively four-pole motors. The rated speed is changed via the winding. When certain prerequisites are fulfilled, 1PH7 motors can also be fed from MICROMASTER MM440 drive inverters. Engineering information/instructions, selection criteria and parameterization of the drive inverter for this mode are provided in this description.

Downloads

Content of Downloads

Download

Documentation (German) MM4App_010_Asynchrone_Servomotoren_1PH7_de.pdf ( 443 KB )
Documentation (English) MM4App_010_Asynchronous_Servomotors_1PH7_en.pdf ( 448 KB )

 

History

Version

Modification

03/2004 first edition

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.