×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 22309270, Entry date: 11/24/2005
(0)
Rate

Sales/Delivery Release: 19" LCD Desktop Monitors SCD 19101

  • Entry
  • Associated product(s)


The new LCD desktop monitors SCD 19101 D/DT are now available for delivery. Effective immediately, the prior SCD 1898 I/IT monitors are discontinued and replaced by the fully compatible, considerably lower-priced new monitors.   



SCD 19101 LCD Desktop Monitors

                

Rugged industrial Desktop Monitors

Highlights

  • Display size of 19"
  • Resistant against shock and vibration
  • Bright TFT display
  • Wide viewing angle
  • VGA and DVI-D interfaces
  • Attractively priced 

Technical Data

Form Factor  19" LCD Desktop Monitors either as pure Display Device or with Touchscreen Functionality 
Graphics  19" Display with 1280 x 1024 Pixels
Cable  1.8 m (included in the delivery scope)
3 m
5 m

Operation

Analog-resistive Touch Sensor (optional)
External Interfaces for Connection to PC VGA;  DVI-D; USB (for optional touchscreen operation)
Power Supply 110 - 230 V AC; 50/60 Hz
Certifications  CE; cULus
Delivery Scope VGA Cable > 1.8 m, European-type Power Cable
Optional: USB Touchscreen Cable

- Dimensional Drawings and Mounting Cutouts ( 38 KB )

Ordering Data

Order Number

Product Description
6GF6220-1DA01 19" LCD Desktop Monitor
6GF6220-1DB01 19" LCD Desktop Monitor with Touchscreen

Compatibility

The SCD 19101 D/DT monitors are fully compatible with the prior SCD 1897 I/IT monitors, but have the following differences:

  1. The touch sensor is no longer controlled serially, but via USB.
  2. The new SCD 19101 monitors possess a DVI-D digital graphics interface in addition.
  3. At the same resolution and external dimensions, the screen diagonal is now 19" instead of the former 18". 

Further Information

Accessories 

Product Name

Order Number

Cable for the Connection to the Graphics Interface of the PC

VGA Cable, 3 m
VGA Cable, 5 m

DVI-D Cable, 3 m
DVI-D Cable, 5 m

6AV7860-0AH30-0AA0
6AV7860-0AH50-0AA0

6AV7860-0BH30-0AA0
6AV7860-0BH50-0AA0

USB Cable for the Connection of the Touchscreen

Cable Length 3 m
Cable Length 5 m

Important! Compared to standard products, all our accessory cables meet the expanded requirements according to the EN 60950-x-x. We cannot guarantee the operation, should other cables be used.

6AV7860-0CH30-0AA0
6AV7860-0CH50-0AA0

Power Cable
The delivery scope of the AC (110 - 240 V) models of the flat panel monitors includes a European-type power cable. Other power cable types can be ordered as accessories:

Europe: GER / FR / NL / E / B / A / SP / FIN (supplied)
Great Britain
Switzerland 
USA
Italy

6ES7 900-1AA00-0XA0
6ES7 900-1BA00-0XA0
6ES7 900-1CA00-0XA0
6ES7 900-1DA00-0XA0
6ES7 900-1EA00-0XA0

Protective Foils
Foils to protect the touch front against dirt and scratches. (Pack of 10) 

For 12" Touch
For 15" Touch
For 19" Touch

6AV7671-2BA00-0AA0
6AV7671-4BA00-0AA0
6AV7672-1CE00-0AA0

For further information, please contact your SIMATIC partner at your nearest Siemens office.

Siemens Partners on the Internet

 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit