×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 22354720, Entry date: 12/12/2005
(0)
Rate

SIMATIC Panel PC 477 with Touch Operating Fronts (SR/DR)

  • Entry
  • Associated product(s)
  Effective immediately, the Panel PC 477 embedded is released for delivery with touchscreen operating fronts and 24 V DC power supply. It unites ruggedness, highest level of reliability and security with the openness of a PC. This is accomplished by a fanless and hard-drive-less embedded PC...

 

Effective immediately, the Panel PC 477 embedded is released for delivery with touchscreen operating fronts and 24 V DC power supply. It unites ruggedness, highest level of reliability and security with the openness of a PC. This is accomplished by a fanless and hard-drive-less embedded PC hardware featuring low-dissipation processors as well as compact flash memory containing the adaptable operating system Windows XP embedded. 

Ultra-compact, rugged and maintenance-free - these are the key product characteristics.  

 

 

**  NEW: SIMATIC Panel PC 477 Product Family  **
**  with embedded Technology  **
 

  • Attractive starting price
  • Basic configuration already comes with 512 MB of main memory
Individual Scalability
  • Either Celeron 650 MHz or PIII 933 MHz processors 
  • 12" touchscreen or 15" touchscreen operating fronts
  • With or without onboard Profibus 
  • Front-mounted high-speed USB 2.0 interface
     
Flexible in its Use through a large Selection of Operating Fronts:
 
Delivery Start
11/2005
12" Touch

 
 
15" Touch

 

 

Dimensional Drawing: ( 58 KB )
Expandable for any Application:
  • Expandable with up to 3 x PC/104 plus boards via special expansion frames
  • 2 x USB 2.0 rear-mounted, 1 x USB 2.0 front-mounted
  • Please note:
    Optional external floppy disk or optical drives connectible via USB
Optimally prepared for worldwide Use:
  • Certifications: CULUS 0508 / CE (Industry) / C-Tick
  • Degree of protection: IP 65 for front
High System Availability:
  • Vibration-resistant / shock-resistant (1 g / 5 g)
  • During operation:
    +5° to +50ºC ambient temperature

    +5° to +45ºC ambient temperature with Pentium III
High Investment Protection:
  • Guaranteed long-term replacement parts availability (5 years)
  • Superior readability through bright & high-contrast displays
  • MTBF of backlight: 50,000 h
Reduction of the Integration Risk:
  • System-tested SIMATIC SW platform
  • Bundles with HMI / PLC software are being readied:
    WinCC flexible or WinCC flexible with WinAC RTX
Typical Applications:
  • Operating/visualization tasks
  • Process visualization in control rooms
  • Machine-oriented measuring, control and regulation in the process and production automation 
  • Data acquisition and data processing, e.g. production data acquisition, remote process control
Typical Users/Target Groups:
  • Machine constructors 
  • Control cabinet constructors
  • Plant constructors
  • Logistics and warehouse management 
Comparable competitive Products:
 
 Beckhoff CP6325 B+R, PPC 720 Lauer, EPC

 Kontron, ECO Panel
 

Phoenix Contact, PPC 5115
 

Advantech TPC 1560H
 

 

Accessories: 

Order Number

Product Name

 


6AV7671-2BA00-0AA0
6AV7671-4BA00-0AA0

Foils to protect the Touch Front against Dirt and Scratches

For 12" Touch
For 15" Touch

6AG4 070-0BA00-0XA0 Expansion Kit PC/104

For integrating PC/104 Boards into the SIMATIC Panel PC 477 / Microbox PC 420 
Pack of 6 Expansion Frames

   

6ES7 648-2BF00-0XD0
6ES7 648-2BF00-0XE0

Compact Flash Card
  • 512 MB
  • 1 GB

 

 

For further questions, please contact your SIMATIC partner at your nearest Siemens office.

Siemens Partners on the Internet

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.