×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 22386444, Entry date: 09/03/2012
(2)
Rate

Product Software V2.29 for SIMOREG 6RA70 / SIMOTRAS HD 6SG70 for CUD1 electronics board version C98043-A7001-L1-xx

  • Entry
  • Associated product(s)

The latest software is not available publicly for download anymore. Please consult your regional Siemens contact person.

 

This software version is only permissible to be loaded into devices with Prod. State=A1, A2 (CUD1 electronics board version C98043-A7001-L1-xx). Older software versions are available only via Customer Support."
 
Product Software and Database- Updates Information Description of Method

Device software V2.29 for SIMOREG 6RA70 / SIMOTRAS HD 6SG70
only for registered Siemens employees:  

PridaNet  => Downloads => SIMOREG => Automation system components => Automation systems software => Drive software => SIMOREG software => SIMOREG DC Master / SIMOREG CM / SIMOTRAS HD V02.29

For more information in the intranet:

http://support.automation.siemens.com/WW/view/en/8487593

Info ( 216 bytes )

Description of Software update

 


swup_e.pdf ( 28 KB )

 

Drive ES / DriveMonitor: Databases for SIMOREG 6RA70 and SIMOTRAS HD 6SG70


sg70v22_des.exe ( 10514 KB )

 

or

 

sg70v22_des.zip ( 10446 KB )

 

Info ( 92 bytes )

Description of Database update

 


des_6ra70_db_e.txt ( 838 bytes )

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.