×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 22423773, Entry date: 12/15/2014
(0)
Rate

MICROMASTER 4, SINAMICS G110: Differences on the USS communication

  • Entry
  • Associated product(s)
This FAQ applies to MICROMASTER 4, SINAMICS G110, SINAMICS G120 (CU240x) and SINAMICS G120 (CU2x0-2)

What are the differences between USS communications on Sinamics G110 and Micromaster 4?

1)    Configuration of PZD Data
As the G110 does not support Bico parameterisation, the configuration of the PZD data is fixed.

Default settings for 2 PZD words
MICROMASTER 4 and SINAMICS G110    p2012=2
SINAMICS G120 with CU2x0x-2                  p2022=2

sent and received data MM4 G110 CU240 CU2x0x-2
First received word: Control word 1 (bit allocation) r2036 r2036 r2036 r2090
Second received word: Frequency reference according to p2000 according to p2000 according to p2000 according to p2000
First transmitted word: Status word 1 (bit allocation) r52 (necessity: r2019[0] = r52) r52 r52 (necessity: r2019[0] = r52) r52 (necessity: r2051[0] = r52)
Second transmitted word: Actual frequency according to p2000 according to p2000 according to p2000 according to p2000

Table 01


Default settings for 4 PZD words
MICROMASTER 4 and SINAMICS G110    p2012=4
SINAMICS G120 with CU2x0x-2                  p2022=4

sent and received data MM4 G110 CU240 CU2x0x-2
First received word: Control word 1 (bit allocation) r2036 r2036 r2036 r2090
Second received word: Frequency reference according to p2000 according to p2000 according to p2000 according to p2000
Third received word: No action --- --- --- ---
Forth received word: Control word 2 (bit allocation) r2037 r2037 r2037 r2091
First transmitted word: Status word 1 (bit allocation) r52 (necessity: r2019[0] = r52) r52 r52 (necessity: r2019[0] = r52) r52 (necessity: r2051[0] = r52)
Second transmitted word: Actual frequency according to p2000 according to p2000 according to p2000 according to p2000
Third transmitted word: No action (value 0 is sent)

--- (necessity: r2019[2] = 0

---

--- (necessity: r2019[2] = 0 --- (necessity: r2019[2] = 0
Forth transmitted word: Status word 2 (bit allocation)

r53 (necessity: r2019[3] = r53)

r53

r53 (necessity: r2019[3] = r53)

r53 (necessity: r2019[3] = r53)

Table 02

Note
For G110: Bit 13 of control word 2 (external fault) is active when P2106 is set to 1


2)    Bus termination
In contrast to MICROMASTER 4, the G110 / G120 (CU240x) / G120 (CU2x0x-2) have a built in bus termination and biasing facility. The correspondent bus termination DIP switches must be ON when the G110/G120 inverter is the last node on the RS485 bus. External resistors do not have to be connected.
Therefor see also FAQ with Entry-ID: 12462284


3)    Bus terminal connections

Terminal connections for USS MM4 G110* G120 (CU240E) G120 (CU240S) G120 (CU2x0x-2)
RS485P, Receive and Send (+) terminal 29 terminal 8 terminal 29 Sub D connector PIN 3** RS485-connector PIN2**
RS485N, Receive and Send (-) terminal 30 terminal 9 terminal 30 Sub D connector PIN 8** RS485-connector PIN 3**

Table 03

Note
*  The G110 has only one processor port for external communication, therefore it is not possible to simultaneously use the PC connection kit and have RS485 communication on terminals 8 and 9. Switching of the active connection is automatic, depending on where communication is first started.

** The plug is on bottom side of the CU


Further information

  • FAQ "MICROMASTER (MM4), SINAMICS G120 (CU2x0x): EMC guidelines for reliable USS communication from PLC to an inverter"; Entry-ID: 12462284
  • FAQ "SINAMICS G110: How do I establish a USS connection to a G110?"; Entry-ID: 39747607
  • Function manual G110; Entry-ID: 22102965
  • Function manual G120(CU240x); Entry-ID: 52594818
  • Function manual G120(CU240x-2); Entry-ID: 71762451