×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 22557362, Entry date: 10/11/2017
(12)
Rate

SIMATIC S7 F Systems: Execution times of fail-safe blocks, runtime of the F shutdown group, monitoring and response times

  • Entry
  • Associated product(s)
A meaningful configuration of the monitoring times is required for working with SIMATIC S7 F Systems. The monitoring and system response times when using S7 F Systems are specified with the help of the following S7ftime table available for download.

Detailed instructions for use of the "s7ftime.xlsm" table (part of the s7ftime.zip download file) are available in the "SIMATIC Process Control System PCS 7 Compendium Part B - Process Safety" manual under "Monitoring times and system response times" (e.g. in section 7.11 of edition 07/2016, entry ID 109739339).

What's new?

  • The new H-CPUs 410E and 410SIS are now stored in the two registers "max. Running time F-ASG Lib V1_3SP2" and "max. Runtime F-ASG Lib V1_3".
       

Download   
 Registrierung notwendig s7ftime V6.2.0.1_1.0.zip (355,1 KB) 

CAUTION
In order to be able to use all functions of the Excel table without restrictions and to ensure the correct values, it is absolutely necessary to activate all content (macros) in Excel.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit