×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 22592779, Entry date: 01/27/2006
(0)
Rate

SENTRON 3VL: "LOGO/PLC Connection and Programs for Non Synchronized Motordrive 3VL1 - 3VL3

  • Entry
  • Associated product(s)

 

SENTRON 3VL:
"LOGO/PLC Connection and Programs for Non Synchronized Motordrive 3VL1 - 3VL3

The enclosed tool package includes programs and control-circuits
for connection and control of the motordrive via a LOGO or PLC.

The LOGO tool package includes the programs for the SENTRON 3VL MCCB with, and without undervoltage release as well as the suitable connection diagram.

Downloads

Content of Downloads

Download

Visio-connection-schema without undervoltage release (English)  Visio-Anschluss-Schema_ohne_UVR-Ruecksetzung.pdf ( 16 KB )
Visio-connection-Schema with undervoltage release (English)  Visio-Anschluss-Schema_mit_UVR-Ruecksetzung.pdf ( 18 KB )
LOGO!Soft Comfort Logo_Soft_Comfort.zip ( 80 KB )

The PLC tool package contains the project (S7-Library)

Two variations are included:

  • "SIMPLE" for basic motor control
  • "STATUS" for indication with status within the installation via indicators or a MMI interface

Downloads

Content of Downloads

Download

Example Anschlussbeschreibung.pdf ( 33 KB )
Code  Sentron_VL.zip ( 53 KB )

IMPORTANT
The sample program is freeware. Every user can use, forward or copy this program FREE OF CHARGE. The authors and owners of this program take no responsibility whatsoever for the functionality and compatibility of this software. Use of the software is entirely at the users own risk. Since this software is free of charge, there is no warranty, no claim for error correction and no hotline support

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.