×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 22611503, Entry date: 10/09/2017
(13)
Rate

Which SIMATIC NET PROFIBUS PC CP is compatible with which Microsoft Windows operating system?

  • Entry
  • Associated product(s)
The attached table gives you information about compatibility between Microsoft Windows operating systems and the SIMATIC NET PROFIBUS PC CPs.

Compatibility between Microsoft Windows operating system and PROFIBUS PC CPs

 Registrierung notwendig  22611503_Compatibility_OperationSystem_and_CP_en.xlsx (23,7 KB)

Note

  • Check the compatibility of Microsoft Windows operating systems and SIMATIC NET PC software in Entry ID: 64847781. Up to and including SIMATIC NET PC software V8.0 all Microsoft Windows operating systems are supported only in 32 bits.
  • The requirement is that the SIMATIC NET PC software used includes the driver for the PROFIBUS CP concerned.
  • The SIMATIC NET CD 05/2000 is not released on server systems for Windows NT and Windows 2000.
  • The compatibility of Windows 2000 also applies for Windows 2000 Server.
  • Windows XP without SP is not supported.

Additional Keywords
CP5623, CP5624, CP5613, CP5614, CP5621, CP5611, CP5512, CP5511, CP5711, CP5603, CP5622, CP5612


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.